{"product_id":"bsr0601at7r-0250-cns-080-nnn-n","title":"Ball Screw Linear Actuator w\/ NEMA 8 Motor, Cylindrical Nut 6mmx1mmx250mm BSR0601AT7R-0250-CNS-080-NNN-N","description":"\u003cp\u003eBall Screw Linear Actuator with a 6mm diameter, 1mm lead and 250mm length. This is an extension of our grade 10 compact and powerful miniature metric ball screw motor lineup. Ideal for longer-range, precision-driven tasks, this model stands out with its extended length and adherence to high-quality standards, including a cylindrical-style nut and NEMA 08 motor compatibility.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eExtended length metric ball screw motor.\u003c\/li\u003e\n\u003cli\u003eDiameter: 6mm; Lead: 1mm; Length: 250mm.\u003c\/li\u003e\n\u003cli\u003eCompatible with NEMA 08 motor.\u003c\/li\u003e\n\u003cli\u003eCylindrical-style nut minimizes assembly footprint.\u003c\/li\u003e\n\u003cli\u003eCapable of handling static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eNo preload is standard; preload available for greater accuracy.\u003c\/li\u003e\n\u003cli\u003eVarious machined journals and end support options.\u003c\/li\u003e\n\u003cli\u003eAvailable fully assembled or in component form.\u003c\/li\u003e\n\u003cli\u003eOffers customization to meet specific requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728895701213,"sku":"BSR0601AT7R-0250-CNS-080-NNN-N","price":308.16,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA8_94045b3a-4726-4be8-b5b6-60cda985f52b.jpg?v=1711479536","url":"https:\/\/pbclinear.com\/products\/bsr0601at7r-0250-cns-080-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}