{"product_id":"bsr0601at7r-0150-frs-171-nnn-n","title":"Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 17 Motor, Flanged Nut BSR0601AT7R-0150-FRS-171-NNN-N","description":"\u003cp\u003eLinear actuator from our miniature metric ball screw motor series, with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. Including a NEMA 17 single stack motor, this assembly features a user-friendly flanged nut for quick installation and superior performance in limited spaces. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003ePart of the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 6 mm; Lead: 1 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 single stack motor.\u003c\/li\u003e\n\u003cli\u003eFlanged nut for easy installation and removal.\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard model comes with no preload; preload option available.\u003c\/li\u003e\n\u003cli\u003eVarious machined journals (fixed or floating) and end blocks.\u003c\/li\u003e\n\u003cli\u003eCustom design options for specific applications.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728899043549,"sku":"BSR0601AT7R-0150-FRS-171-NNN-N","price":282.2,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange.jpg?v=1729702401","url":"https:\/\/pbclinear.com\/products\/bsr0601at7r-0150-frs-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}