{"product_id":"bsr0601at7r-0150-frs-140-nnn-n","title":"Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 14 Motor, Flanged Nut BSR0601AT7R-0150-FRS-140-NNN-N","description":"\u003cp\u003eBall screw linear actuator with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. Featuring a flanged nut and NEMA 14 motor, it offers ease of installation and robust performance, perfect for precise movements in limited spaces. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eIntegral to the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 6 mm; Lead: 1 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eFlanged nut for straightforward mounting.\u003c\/li\u003e\n\u003cli\u003eCapable of withstanding static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eNo preload standard; option for preload available.\u003c\/li\u003e\n\u003cli\u003eMachined journals in standard and special designs.\u003c\/li\u003e\n\u003cli\u003eOffers both fixed and floating end blocks.\u003c\/li\u003e\n\u003cli\u003eCustomizable configurations to fit specific applications.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898584797,"sku":"BSR0601AT7R-0150-FRS-140-NNN-N","price":301.58,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange-NEMA14.jpg?v=1711479632","url":"https:\/\/pbclinear.com\/products\/bsr0601at7r-0150-frs-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}