{"product_id":"bsr0601at7r-0150-frs-080-nnn-n","title":"Ball Screw Linear Actuator w\/ NEMA 8 Motor, Flanged Nut 6mmx1mmx150mm  BSR0601AT7R-0150-FRS-080-NNN-N","description":"\u003cp\u003eBall Screw Linear Actuator with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. This is designed to enhance the efficiency of compact applications. Featuring a flanged nut, this actuator simplifies installation and removal processes within assembly lines. Compatible with NEMA 8 motors, it's ideal for systems requiring precision in a small footprint.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003ePart of the miniature metric ball screw motor series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 6 mm; Lead: 1 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eCompatible with NEMA 8 motors for precise control.\u003c\/li\u003e\n\u003cli\u003eFlanged nut for easy mounting and removal.\u003c\/li\u003e\n\u003cli\u003eSupports static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard model with no preload; option for preload to increase rigidity.\u003c\/li\u003e\n\u003cli\u003eAvailable with standard and special machined journals.\u003c\/li\u003e\n\u003cli\u003eOptions for both fixed and floating end blocks.\u003c\/li\u003e\n\u003cli\u003eComes assembled, with an unassembled option available.\u003c\/li\u003e\n\u003cli\u003eCustomizable designs to accommodate specific requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898355421,"sku":"BSR0601AT7R-0150-FRS-080-NNN-N","price":340.76,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange-NEMA8.jpg?v=1711479619","url":"https:\/\/pbclinear.com\/products\/bsr0601at7r-0150-frs-080-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}