{"product_id":"bsr0601at7r-0150-cns-171-nnn-n","title":"Ball Screw Linear Actuator 6mmx1mmx150mm BSR0601AT7R-0150-CNS-171-NNN-N - NEMA 17 Motor,  Cylindrical Nut","description":"\u003cp\u003eMiniature Ball Screw actuator with a screw diameter of 6mm, a cylindrical nut, a lead of 1mm and length of 150mm, ideal for applications requiring precision in limited spaces. This model includes a NEMA 17 motor. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eCylindrical Nut\u003c\/li\u003e\n\u003cli\u003eMiniature metric ball screw assembly.\u003c\/li\u003e\n\u003cli\u003eDiameter: 6 mm; Lead: 1 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 motor\u003c\/li\u003e\n\u003cli\u003eCompact design with cylindrical-style nut\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard, no preload; option for preload available.\u003c\/li\u003e\n\u003cli\u003eVarious machined journals and end block designs.\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eCustomizable designs to meet specific requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728896454877,"sku":"BSR0601AT7R-0150-CNS-171-NNN-N","price":237.84,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA17.jpg?v=1711479569","url":"https:\/\/pbclinear.com\/products\/bsr0601at7r-0150-cns-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}