{"product_id":"bsr0601at7r-0150-cns-140-nnn-n","title":"Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 14 Motor, Cylindrical Nut BSR0601AT7R-0150-CNS-140-NNN-N","description":"\u003cp\u003eMiniature ball screw linear actuator with a NEMA 14 motor, a screw diameter of 6mm, a lead of 1mm, and a length of 150mm. Optimized for compact applications requiring precise linear motion. It includes a NEMA 14 motor, designed for streamlined integration in tight spaces.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003ePart of the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 6 mm; Lead: 1 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eCompact cylindrical-style nut design.\u003c\/li\u003e\n\u003cli\u003eSupports up to 2.144 kN static axial load.\u003c\/li\u003e\n\u003cli\u003eStandard model comes with no preload; preload available.\u003c\/li\u003e\n\u003cli\u003eFixed or floating machined journals.\u003c\/li\u003e\n\u003cli\u003eAssembled by default; disassembly option available.\u003c\/li\u003e\n\u003cli\u003eCustom design options available upon request.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728895799517,"sku":"BSR0601AT7R-0150-CNS-140-NNN-N","price":257.21,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA14.jpg?v=1711479544","url":"https:\/\/pbclinear.com\/products\/bsr0601at7r-0150-cns-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}