{"product_id":"bsr0601at7r-0150-cns-111-nnn-n","title":"Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 11 Motor, Cylindrical Nut BSR0601AT7R-0150-CNS-111-NNN-N","description":"\u003cp\u003eMiniature Ball Screw Linear Actuator with a Cylindrical Nut, a screw diameter of 6mm, a lead of 1mm and a length of 150mm. This assembly includes a NEMA 11 motor, and features a cylindrical-style nut for a more streamlined design. This unit stands out with its multi-liner ball return system and robust construction, capable of handling significant loads while maintaining precise movement.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003ePart of the miniature metric ball screw motor series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 6mm; Lead: 1mm; Length: 150mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 11 motor.\u003c\/li\u003e\n\u003cli\u003eCylindrical-style nut for reduced assembly size.\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eNo preload standard; optional preload for enhanced rigidity.\u003c\/li\u003e\n\u003cli\u003eAvailable in standard and special machined journals.\u003c\/li\u003e\n\u003cli\u003eOffers both fixed and floating end blocks.\u003c\/li\u003e\n\u003cli\u003eComes assembled; unassembled option available.\u003c\/li\u003e\n\u003cli\u003eCustomizable design options for specialized needs.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728895733981,"sku":"BSR0601AT7R-0150-CNS-111-NNN-N","price":279.27,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA11.jpg?v=1711479539","url":"https:\/\/pbclinear.com\/products\/bsr0601at7r-0150-cns-111-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}