{"product_id":"bsr0601at7r-0150-cns-080-nnn-n","title":"Ball Screw Linear Actuator w\/ NEMA 8 Motor, Cylindrical Nut, 6mmx1mmx150mm BSR0601AT7R-0150-CNS-080-NNN-N","description":"Ball Screw Linear Actuator with a Grade 10 Ball Screw of 6mm diameter, 1mm lead and 150mm length. This is a key part of our miniature metric ball screw motor series. Ideal for small-scale, high-precision applications, this model combines sleek design with robust functionality, featuring a cylindrical-style nut and compatibility with NEMA 08 motors.\u003cbr\u003e\n\u003cul\u003e\n\u003cli\u003eMiniature metric ball screw motor.\u003c\/li\u003e\n\u003cli\u003eDiameter: 6 mm; Lead: 1 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eCompatible with NEMA 08 motor.\u003c\/li\u003e\n\u003cli\u003eCylindrical-style nut for compact assembly.\u003c\/li\u003e\n\u003cli\u003eSupports static axial load up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eAvailable in standard (no preload) and preload options.\u003c\/li\u003e\n\u003cli\u003eOffers standard and special machined journals.\u003c\/li\u003e\n\u003cli\u003eProvided fully assembled, with unassembled option.\u003c\/li\u003e\n\u003cli\u003eCustomizable designs available on request.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728895668445,"sku":"BSR0601AT7R-0150-CNS-080-NNN-N","price":296.4,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA8.jpg?v=1711479533","url":"https:\/\/pbclinear.com\/products\/bsr0601at7r-0150-cns-080-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}