{"product_id":"bsr0601ap5g-0120-fls-nnd-nnn-n","title":"Ground Ball Screw - Flanged Nut BSR0601AP5G-0120-FLS-NND-NNN-N 6mm Dia. x 1mm Lead, Length: 120mm","description":"\u003cp\u003eGround ball screw, flanged nut, Grade 3, 6mm diameter, 1mm lead, 120mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy class offered in the BSR line and is intended for high-precision applications requiring minimal backlash and smooth, consistent linear travel. \u003cspan class=\"PDq2pG_selectionAnchor\"\u003e\u003c\/span\u003eThe flanged ball nut contains recirculating balls that roll through the shaft’s helical grooves to reduce friction and convert rotary motion into linear motion. Its inward facing integral flange includes mounting holes for direct attachment to a carriage, plate, or machine structure without a separate nut housing.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eLength: 120mm\u003c\/li\u003e\n\u003cli\u003eDiameter: 6mm\u003c\/li\u003e\n\u003cli\u003eLead: 1mm\u003c\/li\u003e\n\u003cli\u003eNut Style: Flanged Nut\u003c\/li\u003e\n\u003cli\u003eAccuracy Grade: Grade 5\u003c\/li\u003e\n\u003cli\u003eDynamic Load Rating (Ca): 560 N\u003c\/li\u003e\n\u003cli\u003eStatic Load Rating (C0a): 950 N\u003c\/li\u003e\n\u003cli\u003eFlange Orientation: Facing inward toward the center of the assembly\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eGrade 3 is the highest accuracy class offered in the BSR line\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003ePrecision-ground thread for tighter lead accuracy\u003c\/li\u003e\n\u003cli\u003eRecirculating balls reduce friction for repeatable motion\u003c\/li\u003e\n\u003cli\u003eHigh-precision positioning and repeatable motion with minimal backlash\u003c\/li\u003e\n\u003cli\u003eIntegral flange with mounting holes mounts directly to a carriage, plate, or structure\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48393679241437,"sku":"BSR0601AP5G-0120-FLS-NND-NNN-N","price":0.0,"currency_code":"USD","in_stock":false}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/bsr0601ap5g-0120-fls-nnd-nnn-n.webp?v=1787154087","url":"https:\/\/pbclinear.com\/products\/bsr0601ap5g-0120-fls-nnd-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}