{"product_id":"bsr0401ap3g-0060-fls-nnd-nnn-n","title":"Ground Ball Screw BSR0401AP3G-0060-FLS-NND-NNN-N Flanged Nut, 4mm Dia. x 1mm Lead, Length: 60mm","description":"\u003cp\u003eGround Ball Screw 60mm long, 4mm diameter, 1mm lead is made using a flanged nut mounted on the left end and ground to a Grade 3 accuracy for tighter lead tolerance in high-precision positioning applications. Choose a ground ball screw for applications requiring high positioning accuracy, minimal backlash, and smooth, repeatable linear motion to exactly fit your application needs.\u003c\/p\u003e\u003cul\u003e\n\u003cli\u003eLength: 60mm\u003c\/li\u003e\n\u003cli\u003eDiameter: 4mm\u003c\/li\u003e\n\u003cli\u003eLead: 1mm\u003c\/li\u003e\n\u003cli\u003eNut Style: Flanged Nut\u003c\/li\u003e\n\u003cli\u003eAccuracy Grade: Grade 3\u003c\/li\u003e\n\u003cli\u003eDynamic Load Rating (Ca): 420 N\u003c\/li\u003e\n\u003cli\u003eStatic Load Rating (C0a): 570 N\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48393680683229,"sku":"BSR0401AP3G-0060-FLS-NND-NNN-N","price":0.0,"currency_code":"USD","in_stock":false}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/bsr0401ap3g-0060-fls-nnd-nnn-n.webp?v=1787154122","url":"https:\/\/pbclinear.com\/products\/bsr0401ap3g-0060-fls-nnd-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}