{"product_id":"be238s-b1010-125-bm1-0-220","title":"Ball Screw Linear Actuator BE238S-B1010-125-BM1-0-220 External Nut NEMA 23 Motor, Length: 125mm","description":"\u003cp\u003eBall screw driven linear actuator with a 125mm length, 10mm screw diameter, 10mm lead, external BM1 ball nut, NEMA 23 stepper motor, and a maximum motor body length of 57mm. The 10mm lead provides faster linear travel per motor revolution, while the recirculating ball nut design supports high efficiency, precise positioning, and smooth motion. This configuration is well suited for applications requiring a balance of speed, torque, accuracy, and repeatability.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eBall screw driven linear actuator with external BM1 ball nut\u003c\/li\u003e\n\u003cli\u003eLength: 125mm\u003c\/li\u003e\n\u003cli\u003eBall screw diameter: 10mm\u003c\/li\u003e\n\u003cli\u003eBall screw lead: 10mm per revolution\u003c\/li\u003e\n\u003cli\u003eMotor: NEMA 23 stepper motor\u003c\/li\u003e\n\u003cli\u003eRated current: 2.20A\u003c\/li\u003e\n\u003cli\u003eMaximum motor body length: 57mm\u003c\/li\u003e\n\u003cli\u003e10mm lead supports faster linear travel\u003c\/li\u003e\n\u003cli\u003eRecirculating ball screw design provides high mechanical efficiency\u003c\/li\u003e\n\u003cli\u003eSupports precise positioning, smooth motion, and repeatable travel\u003c\/li\u003e\n\u003cli\u003eSuitable for applications requiring speed, torque, and accuracy\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134719307997,"sku":"BE238S-B1010-125-BM1-0-220","price":557.13,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BE-23_cbfdb794-109e-4ae5-96c9-e9c1e84fbb54.webp?v=1783441567","url":"https:\/\/pbclinear.com\/products\/be238s-b1010-125-bm1-0-220","provider":"PBC Linear","version":"1.0","type":"link"}