{"product_id":"be238s-b1002-100-ak1-0-220","title":"Ball Screw Linear Actuator BE238S-B1002-100-AK1-0-220 External Nut NEMA 23 Motor, Length: 100mm","description":"\u003cp\u003eBall screw driven linear actuator with 100mm length, 10mm screw diameter, 2mm lead, external AK1 ball nut, NEMA 23 stepper motor, and a maximum motor body length of 57mm. The fine 2mm lead provides greater mechanical advantage for higher thrust and precise positioning, while the recirculating ball nut design supports high efficiency, smooth motion, and repeatable travel. This configuration is well suited for applications requiring high torque, accuracy, and controlled linear movement.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eBall screw driven linear actuator with external AK1 ball nut\u003c\/li\u003e\n\u003cli\u003eLength: 100mm\u003c\/li\u003e\n\u003cli\u003eBall screw diameter: 10mm\u003c\/li\u003e\n\u003cli\u003eBall screw lead: 2mm per revolution\u003c\/li\u003e\n\u003cli\u003eMotor: NEMA 23 stepper motor\u003c\/li\u003e\n\u003cli\u003eRated current: 2.20A\u003c\/li\u003e\n\u003cli\u003eMaximum motor body length: 57mm\u003c\/li\u003e\n\u003cli\u003eFine 2mm lead supports higher thrust and precise positioning\u003c\/li\u003e\n\u003cli\u003eRecirculating ball screw design provides high mechanical efficiency\u003c\/li\u003e\n\u003cli\u003eSupports smooth motion and repeatable linear travel\u003c\/li\u003e\n\u003cli\u003eSuitable for applications requiring high torque and accuracy\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134719209693,"sku":"BE238S-B1002-100-AK1-0-220","price":434.05,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BE-23.webp?v=1783441565","url":"https:\/\/pbclinear.com\/products\/be238s-b1002-100-ak1-0-220","provider":"PBC Linear","version":"1.0","type":"link"}