{"product_id":"be176s-b0802-125-ak1-0-200","title":"Ball Screw Linear Actuator BE176S-B0802-125-AK1-0-200 External Nut NEMA 17 Motor, Length: 125mm","description":"\u003cp\u003eBall screw linear actuator, 125mm long, with an 8mm screw diameter, 2mm lead, external AK1 ball nut, and a NEMA 17 stepper motor with a 48.3 mm maximum\u003cspan style=\"font-size: 0.875rem;\"\u003e motor body length. \u003c\/span\u003eThe ball screw drive converts motor rotation into precise linear motion with high efficiency, thrust, and repeatability. Its fine 2mm lead provides controlled positioning and increased mechanical advantage for applications requiring accurate movement and higher force at lower linear speeds.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eBall screw driven linear actuator for precise, efficient linear motion\u003c\/li\u003e\n\u003cli\u003eOverall length: 125mm\u003c\/li\u003e\n\u003cli\u003eBall screw diameter: 8mm\u003c\/li\u003e\n\u003cli\u003eBall screw lead: 2mm per revolution\u003c\/li\u003e\n\u003cli\u003eExternal ball nut configuration: AK1\u003c\/li\u003e\n\u003cli\u003eNEMA 17 stepper motor\u003c\/li\u003e\n\u003cli\u003eRated motor current: 2.00 A\u003c\/li\u003e\n\u003cli\u003eMax motor body length: 48.3 mm\u003c\/li\u003e\n\u003cli\u003eFine 2 mm lead supports precise positioning and higher thrust\u003c\/li\u003e\n\u003cli\u003eLow-friction recirculating ball design improves mechanical efficiency\u003c\/li\u003e\n\u003cli\u003eSuitable for applications requiring high precision, repeatability, and torque\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134719144157,"sku":"BE176S-B0802-125-AK1-0-200","price":451.77,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BE-17_98a4bfa6-192f-4e02-8147-abaa6fedea7c.webp?v=1783441563","url":"https:\/\/pbclinear.com\/products\/be176s-b0802-125-ak1-0-200","provider":"PBC Linear","version":"1.0","type":"link"}