{"product_id":"be172s-b0802-125-ak1-0-200","title":"Ball Screw Linear Actuator BE172S-B0802-125-AK1-0-200 External Nut NEMA 17 Motor, Length: 125mm","description":"\u003cp\u003eBall screw driven linear actuator with a 125mm length, 8mm screw diameter, 2mm lead, external AK1 ball nut, NEMA 17 stepper motor, and a maximum motor body length of 39.8mm. The fine 2mm lead provides greater mechanical advantage for higher thrust and precise positioning, while the recirculating ball nut design supports high efficiency, smooth motion, and repeatable travel. This compact configuration is well suited for applications requiring high torque, accuracy, and controlled linear movement.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eBall screw driven linear actuator with external AK1 ball nut\u003c\/li\u003e\n\u003cli\u003eLength: 125mm\u003c\/li\u003e\n\u003cli\u003eBall screw diameter: 8mm\u003c\/li\u003e\n\u003cli\u003eBall screw lead: 2mm per revolution\u003c\/li\u003e\n\u003cli\u003eMotor: NEMA 17 stepper motor\u003c\/li\u003e\n\u003cli\u003eRated current: 2.00A\u003c\/li\u003e\n\u003cli\u003eMaximum motor body length: 39.8mm\u003c\/li\u003e\n\u003cli\u003eFine 2mm lead supports higher thrust and precise positioning\u003c\/li\u003e\n\u003cli\u003eRecirculating ball screw design provides high mechanical efficiency\u003c\/li\u003e\n\u003cli\u003eCompact NEMA 17 configuration supports space-limited applications\u003c\/li\u003e\n\u003cli\u003eSuitable for applications requiring high torque, accuracy, and repeatability\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134719045853,"sku":"BE172S-B0802-125-AK1-0-200","price":446.35,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BE-17.webp?v=1783441561","url":"https:\/\/pbclinear.com\/products\/be172s-b0802-125-ak1-0-200","provider":"PBC Linear","version":"1.0","type":"link"}