{"product_id":"be143s-b0805-125-bu1-0-150","title":"Ball Screw Linear Actuator BE143S-B0805-125-BU1-0-150 External Nut NEMA 14 Motor, Length: 125mm","description":"\u003cp\u003eBall screw driven linear actuator with a 125mm length, 8mm screw diameter, 5mm lead, external BU1 ball nut, NEMA 14 stepper motor, and a maximum motor body length of 36mm. The 5mm lead provides a balance of linear speed, thrust, and positioning control, while the recirculating ball nut design supports high efficiency, smooth motion, and repeatable travel. This compact configuration is well suited for applications requiring precise linear movement in limited installation space.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eBall screw driven linear actuator with external BU1 ball nut\u003c\/li\u003e\n\u003cli\u003eLength: 125mm\u003c\/li\u003e\n\u003cli\u003eBall screw diameter: 8mm\u003c\/li\u003e\n\u003cli\u003eBall screw lead: 5mm per revolution\u003c\/li\u003e\n\u003cli\u003eMotor: NEMA 14 stepper motor\u003c\/li\u003e\n\u003cli\u003eRated current: 1.50A\u003c\/li\u003e\n\u003cli\u003eMaximum motor body length: 36mm\u003c\/li\u003e\n\u003cli\u003e5mm lead balances linear speed, thrust, and positioning control\u003c\/li\u003e\n\u003cli\u003eRecirculating ball screw design provides high mechanical efficiency\u003c\/li\u003e\n\u003cli\u003eCompact NEMA 14 configuration supports space-limited applications\u003c\/li\u003e\n\u003cli\u003eSuitable for precise, smooth, and repeatable linear motion\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134718914781,"sku":"BE143S-B0805-125-BU1-0-150","price":506.67,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BE-14_20697a9e-3cbe-40d1-88ea-a5a8d7094a0c.webp?v=1783441559","url":"https:\/\/pbclinear.com\/products\/be143s-b0805-125-bu1-0-150","provider":"PBC Linear","version":"1.0","type":"link"}