{"product_id":"be111s-b0602-100-ak1-0-100","title":"Ball Screw Linear Actuator BE111S-B0602-100-AK1-0-100 External Nut NEMA 11 Motor, Length: 100mm","description":"\u003cp\u003eBall screw driven linear actuator with a 100mm length, 6mm screw diameter, 2mm lead, external AK1 ball nut, NEMA 11 stepper motor, and a maximum motor body length of 32mm. The fine 2mm lead provides greater mechanical advantage for higher thrust and precise positioning, while the recirculating ball nut design supports high efficiency, smooth motion, and repeatable travel. This compact configuration is well suited for applications requiring accurate linear movement in limited installation space.\u003c\/p\u003e\n\u003cul\u003e \u003cli\u003eBall screw driven linear actuator with external AK1 ball nut\u003c\/li\u003e \u003cli\u003eLength: 100mm\u003c\/li\u003e \u003cli\u003eBall screw diameter: 6mm\u003c\/li\u003e \u003cli\u003eBall screw lead: 2mm per revolution\u003c\/li\u003e \u003cli\u003eMotor: NEMA 11 stepper motor\u003c\/li\u003e \u003cli\u003eRated current: 1.00A\u003c\/li\u003e \u003cli\u003eMaximum motor body length: 32mm\u003c\/li\u003e \u003cli\u003eFine 2mm lead supports higher thrust and precise positioning\u003c\/li\u003e \u003cli\u003eRecirculating ball nut design provides high mechanical efficiency\u003c\/li\u003e \u003cli\u003eCompact NEMA 11 configuration supports space-limited applications\u003c\/li\u003e \u003cli\u003eSuitable for precise, smooth, and repeatable linear motion\u003c\/li\u003e \u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134718718173,"sku":"BE111S-B0602-100-AK1-0-100","price":415.36,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BE-11_f21e34af-d3b6-466b-b608-3e9544b8ac10.webp?v=1783441554","url":"https:\/\/pbclinear.com\/products\/be111s-b0602-100-ak1-0-100","provider":"PBC Linear","version":"1.0","type":"link"}