{"product_id":"be111s-b0601-50-ak1-0-100","title":"Ball Screw Linear Actuator BE111S-B0601-50-AK1-0-100 External Nut NEMA 11 Motor, Length: 50mm","description":"\u003cp\u003eBall screw driven linear actuator with a 50mm length, 6mm screw diameter, 1mm lead, external AK1 ball nut, NEMA 11 stepper motor, and a maximum motor body length of 32mm. The fine 1mm lead provides greater mechanical advantage for higher thrust and very precise positioning, while the recirculating ball nut design supports high efficiency, smooth motion, and repeatable travel. This compact configuration is well suited for applications requiring accurate linear movement in very limited installation space.\u003c\/p\u003e\n\u003cul\u003e \u003cli\u003eBall screw driven linear actuator with external AK1 ball nut\u003c\/li\u003e \u003cli\u003eLength: 50mm\u003c\/li\u003e \u003cli\u003eBall screw diameter: 6mm\u003c\/li\u003e \u003cli\u003eBall screw lead: 1mm per revolution\u003c\/li\u003e \u003cli\u003eMotor: NEMA 11 stepper motor\u003c\/li\u003e \u003cli\u003eRated current: 1.00A\u003c\/li\u003e \u003cli\u003eMaximum motor body length: 32mm\u003c\/li\u003e \u003cli\u003eFine 1mm lead supports higher thrust and very precise positioning\u003c\/li\u003e \u003cli\u003eRecirculating ball nut design provides high mechanical efficiency\u003c\/li\u003e \u003cli\u003eCompact NEMA 11 configuration supports space-limited applications\u003c\/li\u003e \u003cli\u003eSuitable for precise, smooth, and repeatable linear motion\u003c\/li\u003e \u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48134718423261,"sku":"BE111S-B0601-50-AK1-0-100","price":350.41,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BE-11.webp?v=1783441552","url":"https:\/\/pbclinear.com\/products\/be111s-b0601-50-ak1-0-100","provider":"PBC Linear","version":"1.0","type":"link"}