{"title":"Ground Ball Screws – Square Nut","description":"\u003cp\u003eSquare nut ground ball screws pair a precision-ground ball screw shaft with a ball nut in a compact square body, rather than a round flanged body. The square profile is well suited to applications with tight housing envelopes or where the nut mounts directly into a matching square bore, simplifying alignment and reducing the overall footprint of the assembly.\u003c\/p\u003e\u003cp\u003eThis collection is available in 6 mm and 8 mm screw diameters with a 1 mm lead, with dynamic load ratings of 560 N and 650 N and static load ratings of 950 N and 1,300 N. Screws are available in Grade 5 and Grade 3 accuracy classes, with Grade 3 offering tighter lead accuracy for applications where positioning precision is critical.\u003c\/p\u003e\u003cp\u003eThese ground ball screws are available in overall lengths ranging from 90 mm to 160 mm to fit a variety of travel requirements.\u003c\/p\u003e","products":[],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/collections\/bsr0801ap5g-0120-sqs-nnd-nnn-n.webp?v=1787154212","url":"https:\/\/pbclinear.com\/collections\/ground-ball-screws-square-nut.oembed","provider":"PBC Linear","version":"1.0","type":"link"}