{"title":"Ground Ball Screws – Flanged Nut","description":"\u003cp\u003eFlanged nut ground ball screws pair a precision-ground ball screw shaft with a ball nut that carries an integral mounting flange on one end. The flange bolts directly to the moving load or carriage, giving designers a simple, rigid mounting interface without the need for a separate adapter bracket. As the screw rotates, recirculating ball bearings drive the nut — and the flange-mounted load — smoothly and precisely along the screw's length.\u003c\/p\u003e\u003cp\u003eThis collection is available in 4 mm, 6 mm, 8 mm, 10 mm, and 12 mm screw diameters with leads of 1 mm, 2 mm, and 5 mm, giving designers a wide range of speed and resolution combinations. Dynamic load ratings range from 420 N to 2,100 N and static load ratings from 570 N to 4,900 N depending on size. Screws are available in Grade 5 and Grade 3 accuracy classes, with Grade 3 offering tighter lead accuracy for applications where positioning precision is critical.\u003c\/p\u003e\u003cp\u003eThese ground ball screws are available in overall lengths ranging from 60 mm to 240 mm, with multiple length options offered at each diameter and lead combination to fit a variety of travel requirements.\u003c\/p\u003e","products":[],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/collections\/bsr0801ap5g-0120-fls-nnd-nnn-n_63b89395-305e-4bd2-992d-959bf8d156e5.webp?v=1787154210","url":"https:\/\/pbclinear.com\/collections\/ground-ball-screws-flanged-nut.oembed","provider":"PBC Linear","version":"1.0","type":"link"}