{"title":"Square Flanged Linear Ball Bearings - Double Sized, End Mount","description":"\u003cp\u003eTwin-sized linear ball bearings with a robust square flange at one end to fasten to structures and machinery, providing enhanced shaft support, precise alignment, and superior load capacity, while also being less likely to collect dust and debris. Size-interchangeable with plain bearings, these flanged ball bearings feature a heat-treated alloy steel shell, steel balls, and a resin polymer cage for smooth, accurate, low-friction motion and quieter operation. Double seals help extend service life. Offered in Metric and JIS sizing with ID sizes from 8 mm to 50 mm and Inch sizes from 3\/8\" to 2\", they deliver static load capacities up to 15,900 N (3,500 lb), dynamic load capacities up to 6,000 N (1,300 lb), and static moment capacities up to 399 Nm (290 ft-lb). With reliable performance from -4°F to 176°F (-20°C to 80°C), these bearings offer higher-speed operation and better performance under cantilevered loads, compared with plain bearings, which are subject to the 2:1 binding rule.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eID sizes range from 8 mm to 50 mm and 3\/8\" to 2\"\u003c\/li\u003e\n\u003cli\u003eInch, Metric and JIS sizing options\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities up to 15,900 N (3,500 lb)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities up to 6,000 N (1,300 lb)\u003c\/li\u003e\n\u003cli\u003eStatic Moment Capacities up to 399 Nm (290 ft-lb)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and with Simplicity series\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction\u003c\/li\u003e\n\u003cli\u003eHeat treated alloy steel shell\u003c\/li\u003e\n\u003cli\u003eResin retainer for reduced noise\u003c\/li\u003e\n\u003c\/ul\u003e","products":[{"product_id":"epk08gw","title":"Twin Linear Ball Bearing EPK08GW 8mm Square Flanged End Mount","description":"\u003cp\u003eDouble-sized square-flanged linear ball bearing, 8mm ID, end mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the square end flange provides secure four-bolt mounting at the end of the assembly. Recirculating hardened steel balls, a low coefficient of friction, and a resin retainer polymer cage support smooth, quiet, high-speed travel. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eISO Metric ID Size\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eEnd Flange Mount and Double Size to handle more cantilevered loads\u003c\/li\u003e\n\u003cli\u003eVariant ID Sizes: From 1\/4\" to 2” Inch Series \u0026amp; 8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eInterchangeable: Compatible with industry standards\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Enhances speed\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003cli\u003eUse double sized flanged plain bearings in dirty, high particulate conditions\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222914265309,"sku":"EPK08GW","price":32.99,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epk08gw_-_Flanged_Linear_Ball_Bearing.png?v=1731695987"},{"product_id":"jpk08gw","title":"Linear Ball Bearing Square Flange JPK08GW 8mm JIS Metric, Double Wide, End Mount","description":"\u003cp\u003eTwin linear ball bearing with JIS 8mm ID, square flanged end-mount housing, heat-treated alloy steel shell, quiet resin retainer polymer cage, and double seals included as standard. Built to Japanese Industrial Standards, the recirculating ball design provides low-friction, high-speed linear motion and can outperform plain bearings in cantilevered applications where overhung loads and offset drive forces may trigger the restrictive 2:1 binding rule for plain bearings. The double-size design is equivalent to two standard linear ball bearings mounted back to back, allowing it to handle more load. The square flange allows secure mounting to a machine frame or plate. For best performance, use in applications where routine maintenance and clean operating conditions can be maintained.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eJIS Metric (Japanese Industrial Standards) for various machines made in Asia\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and our Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222916034781,"sku":"JPK08GW","price":29.1,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpk08gw-linear-ball-bearing-double.png?v=1731781413"},{"product_id":"epk12gw","title":"Twin Linear Ball Bearing EPK12GW 12mm Square Flanged End Mount","description":"\u003cp\u003eDouble-sized square-flanged linear ball bearing, 12mm ID, end mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the square end flange provides secure four-bolt mounting at the end of the assembly. Recirculating hardened steel balls, a low coefficient of friction, and a resin retainer polymer cage support smooth, quiet, high-speed travel. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eISO metric ID size\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eEnd Flange Mount and Double Size to handle more cantilevered loads\u003c\/li\u003e\n\u003cli\u003eVariant ID Sizes: From 1\/4\" to 2” Inch Series \u0026amp; 8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eInterchangeable: Compatible with industry standards\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Enhances speed\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003cli\u003eUse double sized flanged plain bearings in dirty, high particulate conditions\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222933565661,"sku":"EPK12GW","price":36.79,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epk12gw.png?v=1698686129"},{"product_id":"jpk12gw","title":"Double Linear Ball Bearing - Square Flanged JPK12GW 12mm JIS Metric, End Mount","description":"\u003cp\u003eTwin linear ball bearing with JIS 12mm ID, square flanged end-mount housing, heat-treated alloy steel shell, quiet resin retainer polymer cage, and double seals included as standard. Built to Japanese Industrial Standards, the recirculating ball design provides low-friction, high-speed linear motion and can outperform plain bearings in cantilevered applications where overhung loads and offset drive forces may trigger the restrictive 2:1 binding rule for plain bearings. The double-size design is equivalent to two standard linear ball bearings mounted back to back, allowing it to handle more load. The square flange allows secure mounting to a machine frame or plate. For best performance, use in applications where routine maintenance and clean operating conditions can be maintained.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eJIS Metric (Japanese Industrial Standards) for various machines made in Asia\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and our Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222934745309,"sku":"JPK12GW","price":31.25,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpk12gw.png?v=1698686137"},{"product_id":"epk16gw","title":"Twin Linear Ball Bearing EPK16GW 16mm Square Flanged End Mount","description":"\u003cp\u003eDouble-sized square-flanged linear ball bearing, 16mm ID, end mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the square end flange provides secure four-bolt mounting at the end of the assembly. Recirculating hardened steel balls, a low coefficient of friction, and a resin retainer polymer cage support smooth, quiet, high-speed travel. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eISO metric ID size\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eEnd Flange Mount and Double Size to handle more cantilevered loads\u003c\/li\u003e\n\u003cli\u003eVariant ID Sizes: From 1\/4\" to 2” Inch Series \u0026amp; 8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eInterchangeable: Compatible with industry standards\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Enhances speed\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003cli\u003eUse double sized flanged plain bearings in dirty, high particulate conditions\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222951096541,"sku":"EPK16GW","price":43.62,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epk16gw.png?v=1698686283"},{"product_id":"jpk16gw","title":"Double Linear Ball Bearing JPK16GW 16mm JIS Metric - Square Flanged End Mount","description":"\u003cp\u003eTwin linear ball bearing with JIS 16mm ID, square flanged end-mount housing, heat-treated alloy steel shell, quiet resin retainer polymer cage, and double seals included as standard. Built to Japanese Industrial Standards, the recirculating ball design provides low-friction, high-speed linear motion and can outperform plain bearings in cantilevered applications where overhung loads and offset drive forces may trigger the restrictive 2:1 binding rule for plain bearings. The double-size design is equivalent to two standard linear ball bearings mounted back to back, allowing it to handle more load. The square flange allows secure mounting to a machine frame or plate. For best performance, use in applications where routine maintenance and clean operating conditions can be maintained.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eJIS Metric (Japanese Industrial Standards) for various machines made in Asia\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and our Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222952112349,"sku":"JPK16GW","price":33.09,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpk16gw.png?v=1698686292"},{"product_id":"epk20gw","title":"Twin Linear Ball Bearing EPK20GW 20mm Square Flanged End Mount","description":"\u003cp\u003eDouble-sized square-flanged linear ball bearing, 20mm ID, end mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the square end flange provides secure four-bolt mounting at the end of the assembly. Recirculating hardened steel balls, a low coefficient of friction, and a resin retainer polymer cage support smooth, quiet, high-speed travel. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eISO metric ID size\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eEnd Flange Mount and Double Size to handle more cantilevered loads\u003c\/li\u003e\n\u003cli\u003eVariant ID Sizes: From 1\/4\" to 2” Inch Series \u0026amp; 8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eInterchangeable: Compatible with industry standards\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Enhances speed\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003cli\u003eUse double sized flanged plain bearings in dirty, high particulate conditions\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222969217245,"sku":"EPK20GW","price":53.97,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epk20gw.png?v=1698686405"},{"product_id":"jpk20gw","title":"Double Linear Ball Bearing Square Flange JPK20GW 20mm - Square Flanged End Mount","description":"\u003cp\u003eTwin linear ball bearing with JIS 20mm ID, square flanged end-mount housing, heat-treated alloy steel shell, quiet resin retainer polymer cage, and double seals included as standard. Built to Japanese Industrial Standards, the recirculating ball design provides low-friction, high-speed linear motion and can outperform plain bearings in cantilevered applications where overhung loads and offset drive forces may trigger the restrictive 2:1 binding rule for plain bearings. The double-size design is equivalent to two standard linear ball bearings mounted back to back, allowing it to handle more load. The square flange allows secure mounting to a machine frame or plate. For best performance, use in applications where routine maintenance and clean operating conditions can be maintained.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eJIS Metric (Japanese Industrial Standards) for various machines made in Asia\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and our Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222970560733,"sku":"JPK20GW","price":37.87,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpk20gw.png?v=1698686413"},{"product_id":"epk25gw","title":"Twin Linear Ball Bearing EPK25GW 25mm Square Flanged End Mount","description":"\u003cp\u003eDouble-sized square-flanged linear ball bearing, 25mm ID, end mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the square end flange provides secure four-bolt mounting at the end of the assembly. Recirculating hardened steel balls, a low coefficient of friction, and a resin retainer polymer cage support smooth, quiet, high-speed travel. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eISO metric ID size\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eEnd Flange Mount and Double Size to handle more cantilevered loads\u003c\/li\u003e\n\u003cli\u003eVariant ID Sizes: From 1\/4\" to 2” Inch Series \u0026amp; 8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eInterchangeable: Compatible with industry standards\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Enhances speed\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003cli\u003eUse double sized flanged plain bearings in dirty, high particulate conditions\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223020990685,"sku":"EPK25GW","price":78.56,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epk25gw.png?v=1698686736"},{"product_id":"jpk25gw","title":"Double Linear Ball Bearing JPK25GW 25mm JIS Metric - Square Flanged End Mount","description":"\u003cp\u003eTwin linear ball bearing with JIS 25mm ID, square flanged end-mount housing, heat-treated alloy steel shell, quiet resin retainer polymer cage, and double seals included as standard. Built to Japanese Industrial Standards, the recirculating ball design provides low-friction, high-speed linear motion and can outperform plain bearings in cantilevered applications where overhung loads and offset drive forces may trigger the restrictive 2:1 binding rule for plain bearings. The double-size design is equivalent to two standard linear ball bearings mounted back to back, allowing it to handle more load. The square flange allows secure mounting to a machine frame or plate. For best performance, use in applications where routine maintenance and clean operating conditions can be maintained.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eJIS Metric (Japanese Industrial Standards) for various machines made in Asia\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and our Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223022465245,"sku":"JPK25GW","price":46.35,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpk25gw-linear-ball-bearing-flanged.png?v=1731784311"},{"product_id":"epk30gw","title":"Twin Linear Ball Bearing EPK30GW 30mm Square Flanged End Mount","description":"\u003cp\u003eDouble-sized square-flanged linear ball bearing, 30mm ID, end mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the square end flange provides secure four-bolt mounting at the end of the assembly. Recirculating hardened steel balls, a low coefficient of friction, and a resin retainer polymer cage support smooth, quiet, high-speed travel. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eISO metric ID size\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eEnd Flange Mount and Double Size to handle more cantilevered loads\u003c\/li\u003e\n\u003cli\u003eVariant ID Sizes: From 1\/4\" to 2” Inch Series \u0026amp; 8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eInterchangeable: Compatible with industry standards\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Enhances speed\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003cli\u003eUse double sized flanged plain bearings in dirty, high particulate conditions\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223055790301,"sku":"EPK30GW","price":131.62,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epk30gw.png?v=1698686977"},{"product_id":"jpk30gw","title":"Double Linear Ball Bearing JPK30GW 30mm JIS Metric - Square Flanged End Mount","description":"\u003cp\u003eTwin linear ball bearing with JIS 30mm ID, square flanged end-mount housing, heat-treated alloy steel shell, quiet resin retainer polymer cage, and double seals included as standard. Built to Japanese Industrial Standards, the recirculating ball design provides low-friction, high-speed linear motion and can outperform plain bearings in cantilevered applications where overhung loads and offset drive forces may trigger the restrictive 2:1 binding rule for plain bearings. The double-size design is equivalent to two standard linear ball bearings mounted back to back, allowing it to handle more load. The square flange allows secure mounting to a machine frame or plate. For best performance, use in applications where routine maintenance and clean operating conditions can be maintained.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eJIS Metric (Japanese Industrial Standards) for various machines made in Asia\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and our Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223056314589,"sku":"JPK30GW","price":67.48,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpk30gw-linear-ball-bearing-double-wide.png?v=1731781872"},{"product_id":"epk40gw","title":"Twin Linear Ball Bearing EPK40GW 40mm Square Flange End Mount","description":"\u003cp\u003eDouble-sized square-flanged linear ball bearing, 40mm ID, end mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the square end flange provides secure four-bolt mounting at the end of the assembly. Recirculating hardened steel balls, a low coefficient of friction, and a resin retainer polymer cage support smooth, quiet, high-speed travel. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eISO metric ID size\u003c\/li\u003e\n\u003cli\u003eEnd Flange Mount and Double Size to handle more cantilevered loads\u003c\/li\u003e\n\u003cli\u003eVariant ID Sizes: From 1\/4\" to 2” Inch Series \u0026amp; 8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eInterchangeable: Compatible with industry standards\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Enhances speed\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003cli\u003eUse double sized plain bearings in dirty, high particulate conditions\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223107891421,"sku":"EPK40GW","price":144.16,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epk40gw.png?v=1698687350"},{"product_id":"jpk40gw","title":"Twin Linear Ball Bearing JPK40GW 40mm JIS Metric - Square Flanged End Mount","description":"\u003cp\u003eTwin linear ball bearing with JIS 40mm ID, square flanged end-mount housing, heat-treated alloy steel shell, quiet resin retainer polymer cage, and double seals included as standard. Built to Japanese Industrial Standards, the recirculating ball design provides low-friction, high-speed linear motion and can outperform plain bearings in cantilevered applications where overhung loads and offset drive forces may trigger the restrictive 2:1 binding rule for plain bearings. The double-size design is equivalent to two standard linear ball bearings mounted back to back, allowing it to handle more load. The square flange allows secure mounting to a machine frame or plate. For best performance, use in applications where routine maintenance and clean operating conditions can be maintained.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eJIS Metric (Japanese Industrial Standards) for various machines made in Asia\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and our Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223108710621,"sku":"JPK40GW","price":117.1,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpk40gw-linear-ball-bearing-double.png?v=1731783578"},{"product_id":"epk50gw","title":"Twin Linear Ball Bearing EPK50GW 50mm Square Flanged End Mount","description":"\u003cp\u003eDouble-sized square-flanged linear ball bearing, 50mm ID, end mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the square end flange provides secure four-bolt mounting at the end of the assembly. Recirculating hardened steel balls, a low coefficient of friction, and a resin retainer polymer cage support smooth, quiet, high-speed travel. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eEnd Flange Mount and Double Size to handle more cantilevered loads\u003c\/li\u003e\n\u003cli\u003eISO metric ID size\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eVariant ID Sizes: From 1\/4\" to 2” Inch Series \u0026amp; 8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eInterchangeable: Compatible with industry standards\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Enhances speed\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223128207581,"sku":"EPK50GW","price":278.22,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epk50gw.png?v=1698687550"},{"product_id":"jpk50gw","title":"Twin Linear Ball Bearing JPK50GW JIS 50mm, Square Flanged End Mount","description":"\u003cp\u003eTwin linear ball bearing with JIS 50mm ID, square flanged end-mount housing, heat-treated alloy steel shell, quiet resin retainer polymer cage, and double seals included as standard. Built to Japanese Industrial Standards, the recirculating ball design provides low-friction, high-speed linear motion and can outperform plain bearings in cantilevered applications where overhung loads and offset drive forces may trigger the restrictive 2:1 binding rule for plain bearings. The double-size design is equivalent to two standard linear ball bearings mounted back to back, allowing it to handle more load. The square flange allows secure mounting to a machine frame or plate. For best performance, use in applications where routine maintenance and clean operating conditions can be maintained.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eJIS Metric (Japanese Industrial Standards) for various machines made in Asia\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and our Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223129518301,"sku":"JPK50GW","price":131.48,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpk50gw-linear-ball-bearing-50mm.png?v=1731783946"},{"product_id":"ipk06gw","title":"Linear Ball Bearing IPK06GW 3\/8\" ID Square Flanged End","description":"\u003cp\u003eDouble linear ball bearing 3\/8\" ID square-flanged, end mount featuring a heat-treated alloy steel shell for durability. The double-size design is equivalent to two standard-sized linear ball bearings mounted back to back, with the square flange formed at the end of the extended shell for secure four-bolt mounting. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support smooth, quiet, high-speed operation. Linear ball bearings excel in cantilevered applications because their rolling-element design handles overhung loads and offset drive forces without being constrained by the restrictive 2:1 binding rule that applies to plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal ID: 3\/8\"\u003c\/li\u003e\n\u003cli\u003eNominal OD: 0.625\"\u003c\/li\u003e\n\u003cli\u003eShaft Diameter: 3\/8\"\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 142 lb (632 N)\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 79 lb (351 N)\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -20°C to 80°C (-4°F to 176°F)\u003c\/li\u003e\n\u003cli\u003eCase Material: Steel shell (stainless steel available)\u003c\/li\u003e\n\u003cli\u003eRetainer: Molded polymer, recirculating hardened steel balls\u003c\/li\u003e\n\u003cli\u003eSeals: Standard double seals included\u003c\/li\u003e\n\u003cli\u003eMax Speed: Up to 8 m\/s (315 in\/s)\u003c\/li\u003e\n\u003cli\u003eInterchangeable with industry-standard and Simplicity® plain bearings\u003c\/li\u003e\n\u003cli\u003eLow coefficient of friction supports smooth, high-speed linear motion\u003c\/li\u003e\n\u003cli\u003eHeat-treated alloy steel shell provides strength and durability\u003c\/li\u003e\n\u003cli\u003eStainless steel shell available\u003c\/li\u003e\n\u003cli\u003eMolded polymer resin retainer helps reduce operating noise\u003c\/li\u003e\n\u003cli\u003eRecirculating hardened steel balls provide smooth, responsive linear travel\u003c\/li\u003e\n\u003cli\u003eStandard double seals included at no additional cost\u003c\/li\u003e\n\u003cli\u003eExcels in cantilevered applications with overhung loads or offset drive forces\u003c\/li\u003e\n\u003cli\u003eNot constrained by the restrictive 2:1 binding rule that applies to plain bearings\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48152339874013,"sku":"IPK06GW","price":31.2,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/double_square_flange_ball_bearing.webp?v=1783626480"},{"product_id":"ipk08gw","title":"Linear Ball Bearing IPK08GW 1\/2\" ID Square Flanged End","description":"\u003cp\u003eDouble linear ball bearing 1\/2\" ID square-flanged, end mount featuring a heat-treated alloy steel shell for durability. The double-size design is equivalent to two standard-sized linear ball bearings mounted back to back, with the square flange formed at the end of the extended shell for secure four-bolt mounting. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support smooth, quiet, high-speed operation. Linear ball bearings excel in cantilevered applications because their rolling-element design handles overhung loads and offset drive forces without being constrained by the restrictive 2:1 binding rule that applies to plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal ID: 1\/2\"\u003c\/li\u003e\n\u003cli\u003eNominal OD: 0.875\"\u003c\/li\u003e\n\u003cli\u003eShaft Diameter: 1\/2\"\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 353 lb (1,570 N)\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 183 lb (814 N)\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -20°C to 80°C (-4°F to 176°F)\u003c\/li\u003e\n\u003cli\u003eCase Material: Steel shell (stainless steel available)\u003c\/li\u003e\n\u003cli\u003eRetainer: Molded polymer, recirculating hardened steel balls\u003c\/li\u003e\n\u003cli\u003eSeals: Standard double seals included\u003c\/li\u003e\n\u003cli\u003eMax Speed: Up to 8 m\/s (315 in\/s)\u003c\/li\u003e\n\u003cli\u003eInterchangeable with industry-standard and Simplicity® plain bearings\u003c\/li\u003e\n\u003cli\u003eLow coefficient of friction supports smooth, high-speed linear motion\u003c\/li\u003e\n\u003cli\u003eHeat-treated alloy steel shell provides strength and durability\u003c\/li\u003e\n\u003cli\u003eStainless steel shell available\u003c\/li\u003e\n\u003cli\u003eMolded polymer resin retainer helps reduce operating noise\u003c\/li\u003e\n\u003cli\u003eRecirculating hardened steel balls provide smooth, responsive linear travel\u003c\/li\u003e\n\u003cli\u003eStandard double seals included at no additional cost\u003c\/li\u003e\n\u003cli\u003eExcels in cantilevered applications with overhung loads or offset drive forces\u003c\/li\u003e\n\u003cli\u003eNot constrained by the restrictive 2:1 binding rule that applies to plain bearings\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48152340332765,"sku":"IPK08G","price":36.72,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/double_square_flange_ball_bearing_3a1484b0-1de4-4631-b56b-112d87a7568a.webp?v=1783626483"},{"product_id":"ipk10gw","title":"Linear Ball Bearing IPK10GW 5\/8\" ID Square Flanged End","description":"\u003cp\u003eDouble linear ball bearing 5\/8\" ID square-flanged, end mount featuring a heat-treated alloy steel shell for durability. The double-size design is equivalent to two standard-sized linear ball bearings mounted back to back, with the square flange formed at the end of the extended shell for secure four-bolt mounting. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support smooth, quiet, high-speed operation. Linear ball bearings excel in cantilevered applications because their rolling-element design handles overhung loads and offset drive forces without being constrained by the restrictive 2:1 binding rule that applies to plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal ID: 5\/8\"\u003c\/li\u003e\n\u003cli\u003eNominal OD: 1.125\"\u003c\/li\u003e\n\u003cli\u003eShaft Diameter: 5\/8\"\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 528 lb (2,349 N)\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 277 lb (1,232 N)\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -20°C to 80°C (-4°F to 176°F)\u003c\/li\u003e\n\u003cli\u003eCase Material: Steel shell (stainless steel available)\u003c\/li\u003e\n\u003cli\u003eRetainer: Molded polymer, recirculating hardened steel balls\u003c\/li\u003e\n\u003cli\u003eSeals: Standard double seals included\u003c\/li\u003e\n\u003cli\u003eMax Speed: Up to 8 m\/s (315 in\/s)\u003c\/li\u003e\n\u003cli\u003eInterchangeable with industry-standard and Simplicity® plain bearings\u003c\/li\u003e\n\u003cli\u003eLow coefficient of friction supports smooth, high-speed linear motion\u003c\/li\u003e\n\u003cli\u003eHeat-treated alloy steel shell provides strength and durability\u003c\/li\u003e\n\u003cli\u003eStainless steel shell available\u003c\/li\u003e\n\u003cli\u003eMolded polymer resin retainer helps reduce operating noise\u003c\/li\u003e\n\u003cli\u003eRecirculating hardened steel balls provide smooth, responsive linear travel\u003c\/li\u003e\n\u003cli\u003eStandard double seals included at no additional cost\u003c\/li\u003e\n\u003cli\u003eExcels in cantilevered applications with overhung loads or offset drive forces\u003c\/li\u003e\n\u003cli\u003eNot constrained by the restrictive 2:1 binding rule that applies to plain bearings\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48152340791517,"sku":"IPK10GW","price":42.71,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/double_square_flange_ball_bearing_474c7d8a-f7e9-4e5f-88b2-9e27b665e420.webp?v=1783626485"},{"product_id":"ipk12gw","title":"Linear Ball Bearing IPK12GW 3\/4\" ID Square Flanged End","description":"\u003cp\u003eDouble linear ball bearing 3\/4\" ID square-flanged, end mount featuring a heat-treated alloy steel shell for durability. The double-size design is equivalent to two standard-sized linear ball bearings mounted back to back, with the square flange formed at the end of the extended shell for secure four-bolt mounting. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support smooth, quiet, high-speed operation. Linear ball bearings excel in cantilevered applications because their rolling-element design handles overhung loads and offset drive forces without being constrained by the restrictive 2:1 binding rule that applies to plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal ID: 3\/4\"\u003c\/li\u003e\n\u003cli\u003eNominal OD: 1.250\"\u003c\/li\u003e\n\u003cli\u003eShaft Diameter: 3\/4\"\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 616 lb (2,740 N)\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 308 lb (1,370 N)\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -20°C to 80°C (-4°F to 176°F)\u003c\/li\u003e\n\u003cli\u003eCase Material: Steel shell (stainless steel available)\u003c\/li\u003e\n\u003cli\u003eRetainer: Molded polymer, recirculating hardened steel balls\u003c\/li\u003e\n\u003cli\u003eSeals: Standard double seals included\u003c\/li\u003e\n\u003cli\u003eMax Speed: Up to 8 m\/s (315 in\/s)\u003c\/li\u003e\n\u003cli\u003eInterchangeable with industry-standard and Simplicity® plain bearings\u003c\/li\u003e\n\u003cli\u003eLow coefficient of friction supports smooth, high-speed linear motion\u003c\/li\u003e\n\u003cli\u003eHeat-treated alloy steel shell provides strength and durability\u003c\/li\u003e\n\u003cli\u003eStainless steel shell available\u003c\/li\u003e\n\u003cli\u003eMolded polymer resin retainer helps reduce operating noise\u003c\/li\u003e\n\u003cli\u003eRecirculating hardened steel balls provide smooth, responsive linear travel\u003c\/li\u003e\n\u003cli\u003eStandard double seals included at no additional cost\u003c\/li\u003e\n\u003cli\u003eExcels in cantilevered applications with overhung loads or offset drive forces\u003c\/li\u003e\n\u003cli\u003eNot constrained by the restrictive 2:1 binding rule that applies to plain bearings\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48152341577949,"sku":"IPK12GW","price":52.98,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/double_square_flange_ball_bearing_b9953d30-7c22-4449-9580-6b8782d8d05e.webp?v=1783626487"},{"product_id":"ipk16gw","title":"Linear Ball Bearing IPK16GW 1\" ID Square Flanged End","description":"\u003cp\u003eDouble linear ball bearing 1\" ID square-flanged, end mount featuring a heat-treated alloy steel shell for durability. The double-size design is equivalent to two standard-sized linear ball bearings mounted back to back, with the square flange formed at the end of the extended shell for secure four-bolt mounting. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support smooth, quiet, high-speed operation. Linear ball bearings excel in cantilevered applications because their rolling-element design handles overhung loads and offset drive forces without being constrained by the restrictive 2:1 binding rule that applies to plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal ID: 1\"\u003c\/li\u003e\n\u003cli\u003eNominal OD: 1.563\"\u003c\/li\u003e\n\u003cli\u003eShaft Diameter: 1\"\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 706 lb (3,140 N)\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 353 lb (1,570 N)\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -20°C to 80°C (-4°F to 176°F)\u003c\/li\u003e\n\u003cli\u003eCase Material: Steel shell (stainless steel available)\u003c\/li\u003e\n\u003cli\u003eRetainer: Molded polymer, recirculating hardened steel balls\u003c\/li\u003e\n\u003cli\u003eSeals: Standard double seals included\u003c\/li\u003e\n\u003cli\u003eMax Speed: Up to 8 m\/s (315 in\/s)\u003c\/li\u003e\n\u003cli\u003eInterchangeable with industry-standard and Simplicity® plain bearings\u003c\/li\u003e\n\u003cli\u003eLow coefficient of friction supports smooth, high-speed linear motion\u003c\/li\u003e\n\u003cli\u003eHeat-treated alloy steel shell provides strength and durability\u003c\/li\u003e\n\u003cli\u003eStainless steel shell available\u003c\/li\u003e\n\u003cli\u003eMolded polymer resin retainer helps reduce operating noise\u003c\/li\u003e\n\u003cli\u003eRecirculating hardened steel balls provide smooth, responsive linear travel\u003c\/li\u003e\n\u003cli\u003eStandard double seals included at no additional cost\u003c\/li\u003e\n\u003cli\u003eExcels in cantilevered applications with overhung loads or offset drive forces\u003c\/li\u003e\n\u003cli\u003eNot constrained by the restrictive 2:1 binding rule that applies to plain bearings\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48152341676253,"sku":"IPK16GW","price":76.95,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/double_square_flange_ball_bearing_6e2da126-575c-4498-9d71-2e9fcc63fa9e.webp?v=1783626489"},{"product_id":"ipk20gw","title":"Linear Ball Bearing IPK20GW 1-1\/4\" ID Square Flanged End","description":"\u003cp\u003eDouble linear ball bearing 1.25\" ID square-flanged, end mount featuring a heat-treated alloy steel shell for durability. The double-size design is equivalent to two standard-sized linear ball bearings mounted back to back, with the square flange formed at the end of the extended shell for secure four-bolt mounting. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support smooth, quiet, high-speed operation. Linear ball bearings excel in cantilevered applications because their rolling-element design handles overhung loads and offset drive forces without being constrained by the restrictive 2:1 binding rule that applies to plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal ID: 1-1\/4\"\u003c\/li\u003e\n\u003cli\u003eNominal OD: 2.000\"\u003c\/li\u003e\n\u003cli\u003eShaft Diameter: 1-1\/4\"\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 1,234 lb (5,489 N)\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 562 lb (2,500 N)\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -20°C to 80°C (-4°F to 176°F)\u003c\/li\u003e\n\u003cli\u003eCase Material: Steel shell (stainless steel available)\u003c\/li\u003e\n\u003cli\u003eRetainer: Molded polymer, recirculating hardened steel balls\u003c\/li\u003e\n\u003cli\u003eSeals: Standard double seals included\u003c\/li\u003e\n\u003cli\u003eMax Speed: Up to 8 m\/s (315 in\/s)\u003c\/li\u003e\n\u003cli\u003eInterchangeable with industry-standard and Simplicity® plain bearings\u003c\/li\u003e\n\u003cli\u003eLow coefficient of friction supports smooth, high-speed linear motion\u003c\/li\u003e\n\u003cli\u003eHeat-treated alloy steel shell provides strength and durability\u003c\/li\u003e\n\u003cli\u003eStainless steel shell available\u003c\/li\u003e\n\u003cli\u003eMolded polymer resin retainer helps reduce operating noise\u003c\/li\u003e\n\u003cli\u003eRecirculating hardened steel balls provide smooth, responsive linear travel\u003c\/li\u003e\n\u003cli\u003eStandard double seals included at no additional cost\u003c\/li\u003e\n\u003cli\u003eExcels in cantilevered applications with overhung loads or offset drive forces\u003c\/li\u003e\n\u003cli\u003eNot constrained by the restrictive 2:1 binding rule that applies to plain bearings\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48152342528221,"sku":"IPK20GW","price":128.85,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/double_square_flange_ball_bearing_d446b7b4-dd86-46f7-be36-bd0b52afcc69.webp?v=1783626491"},{"product_id":"ipk24gw","title":"Linear Ball Bearing IPK24GW 1-1\/2\" ID Square Flanged End","description":"\u003cp\u003eDouble linear ball bearing 1.5\" ID square-flanged, end mount featuring a heat-treated alloy steel shell for durability. The double-size design is equivalent to two standard-sized linear ball bearings mounted back to back, with the square flange formed at the end of the extended shell for secure four-bolt mounting. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support smooth, quiet, high-speed operation. Linear ball bearings excel in cantilevered applications because their rolling-element design handles overhung loads and offset drive forces without being constrained by the restrictive 2:1 binding rule that applies to plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal ID: 1-1\/2\"\u003c\/li\u003e\n\u003cli\u003eNominal OD: 2.375\"\u003c\/li\u003e\n\u003cli\u003eShaft Diameter: 1-1\/2\"\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 1,807 lb (8,038 N)\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 771 lb (3,430 N)\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -20°C to 80°C (-4°F to 176°F)\u003c\/li\u003e\n\u003cli\u003eCase Material: Steel shell (stainless steel available)\u003c\/li\u003e\n\u003cli\u003eRetainer: Molded polymer, recirculating hardened steel balls\u003c\/li\u003e\n\u003cli\u003eSeals: Standard double seals included\u003c\/li\u003e\n\u003cli\u003eMax Speed: Up to 8 m\/s (315 in\/s)\u003c\/li\u003e\n\u003cli\u003eInterchangeable with industry-standard and Simplicity® plain bearings\u003c\/li\u003e\n\u003cli\u003eLow coefficient of friction supports smooth, high-speed linear motion\u003c\/li\u003e\n\u003cli\u003eHeat-treated alloy steel shell provides strength and durability\u003c\/li\u003e\n\u003cli\u003eStainless steel shell available\u003c\/li\u003e\n\u003cli\u003eMolded polymer resin retainer helps reduce operating noise\u003c\/li\u003e\n\u003cli\u003eRecirculating hardened steel balls provide smooth, responsive linear travel\u003c\/li\u003e\n\u003cli\u003eStandard double seals included at no additional cost\u003c\/li\u003e\n\u003cli\u003eExcels in cantilevered applications with overhung loads or offset drive forces\u003c\/li\u003e\n\u003cli\u003eNot constrained by the restrictive 2:1 binding rule that applies to plain bearings\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48152343052509,"sku":"IPK24GW","price":138.55,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/double_square_flange_ball_bearing_dfe409ef-af20-43d6-8562-dbf2e25ceaf9.webp?v=1783626493"},{"product_id":"ipk32gw","title":"Linear Ball Bearing IPK32GW 2\" ID Square Flanged End","description":"\u003cp\u003eDouble linear ball bearing 2\" ID square-flanged, end mount featuring a heat-treated alloy steel shell for durability. The double-size design is equivalent to two standard-sized linear ball bearings mounted back to back, with the square flange formed at the end of the extended shell for secure four-bolt mounting. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support smooth, quiet, high-speed operation. Linear ball bearings excel in cantilevered applications because their rolling-element design handles overhung loads and offset drive forces without being constrained by the restrictive 2:1 binding rule that applies to plain bearings. Standard double seals provide added protection at no extra cost.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal ID: 2\"\u003c\/li\u003e\n\u003cli\u003eNominal OD: 3\"\u003c\/li\u003e\n\u003cli\u003eShaft Diameter: 2\"\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 3,574 lb (15,898 N)\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 1,367 lb (6,081 N)\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -20°C to 80°C (-4°F to 176°F)\u003c\/li\u003e\n\u003cli\u003eCase Material: Steel shell (stainless steel available)\u003c\/li\u003e\n\u003cli\u003eRetainer: Molded polymer, recirculating hardened steel balls\u003c\/li\u003e\n\u003cli\u003eSeals: Standard double seals included\u003c\/li\u003e\n\u003cli\u003eMax Speed: Up to 8 m\/s (315 in\/s)\u003c\/li\u003e\n\u003cli\u003eInterchangeable with industry-standard and Simplicity® plain bearings\u003c\/li\u003e\n\u003cli\u003eLow coefficient of friction supports smooth, high-speed linear motion\u003c\/li\u003e\n\u003cli\u003eHeat-treated alloy steel shell provides strength and durability\u003c\/li\u003e\n\u003cli\u003eStainless steel shell available\u003c\/li\u003e\n\u003cli\u003eMolded polymer resin retainer helps reduce operating noise\u003c\/li\u003e\n\u003cli\u003eRecirculating hardened steel balls provide smooth, responsive linear travel\u003c\/li\u003e\n\u003cli\u003eStandard double seals included at no additional cost\u003c\/li\u003e\n\u003cli\u003eExcels in cantilevered applications with overhung loads or offset drive forces\u003c\/li\u003e\n\u003cli\u003eNot constrained by the restrictive 2:1 binding rule that applies to plain bearings\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48152343609565,"sku":"IPK32GW","price":258.55,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/double_square_flange_ball_bearing_29c6f760-2844-41f8-97b5-ea35b24fbb4a.webp?v=1783626496"}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/collections\/epk-w-main_7c027314-fd13-4b60-8af2-6e183f339323.jpg?v=1749740226","url":"https:\/\/pbclinear.com\/collections\/double-square-flange-mount-ball-bearing-5.oembed?page=2","provider":"PBC Linear","version":"1.0","type":"link"}