{"title":"Round Flanged Linear Ball Bearings - Double Sized, End Mount","description":"\u003cp\u003e\u003c\/p\u003e\u003cp\u003eThis is the double length version with a round flange located at one end. \u003c\/p\u003e\u003cul\u003e\n\u003cli\u003eID sizes range from 8 mm to 50 mm \u003c\/li\u003e\n\u003cli\u003eMetric and JIS sizing options \u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities up to 15,900 N (3,500 lb) \u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities up to 6,000 N (1,300 lb) \u003c\/li\u003e\n\u003cli\u003eStatic Moment Capacities up to 399 Nm (290 ft-lb) \u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and with Simplicity series \u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction \u003c\/li\u003e\n\u003cli\u003eHeat treated alloy steel shell \u003c\/li\u003e\n\u003cli\u003eResin retainer for reduced noise\u003c\/li\u003e\n\u003c\/ul\u003e","products":[{"product_id":"epf08gw","title":"Double Linear Ball Bearing EPF08GW 8mm Round Flanged End","description":"\u003cp dir=\"ltr\" data-pm-slice=\"1 1 []\"\u003eDouble round-flanged-end linear ball bearing, 8mm ID ISO metric, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while the resin retainer polymer cage helps reduce operating noise. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eRound Flanged End Mount\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eID Sizes: Available from 1\/4\" to 2” Inch Series,  8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222913872093,"sku":"EPF08GW","price":32.99,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epf08gw.png?v=1698685978"},{"product_id":"jpf08gw","title":"Linear Ball Bearing - Round Flange JPF08GW 8mm JIS Metric, Double Wide","description":"\u003cp\u003eFlanged Linear Ball Bearing - 8mm JIS Metric ID (inner diameter), size interchangeable with other JIS (Japanese Industrial Standard) products, including Simplicity\u003cspan\u003e® \u003c\/span\u003eJIS Metric plain linear bearings.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli style=\"font-weight: bold; font-style: italic;\"\u003e\u003cem\u003e\u003cstrong\u003eRound Flange\u003c\/strong\u003e\u003c\/em\u003e\u003c\/li\u003e\n\u003cli\u003eEnd Mount\u003c\/li\u003e\n\u003cli style=\"font-weight: bold; font-style: italic;\"\u003e\u003cem\u003e\u003cstrong\u003eDouble Wide\u003c\/strong\u003e\u003c\/em\u003e\u003c\/li\u003e\n\u003cli\u003ePolymer Cage\u003cbr\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003cstrong\u003eSpecifications for Linear Ball Bearings:\u003c\/strong\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eInterchangeable: Size interchangeable with industry standards and our Simplicity\u003cspan\u003e®\u003c\/span\u003e plain linear bearing series\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222915772637,"sku":"JPF08GW","price":29.1,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpf08gw.png?v=1698685988"},{"product_id":"epf12gw","title":"Double Linear Ball Bearing EPF12GW 12mm Round Flanged End","description":"\u003cp dir=\"ltr\" data-pm-slice=\"1 1 []\"\u003eDouble-sized round-flanged-end linear ball bearing, 12mm ID ISO metric, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while the resin retainer polymer cage helps reduce operating noise. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eRound Flanged End Mount\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eID Sizes: Available from 1\/4\" to 2” Inch Series,  8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222933205213,"sku":"EPF12GW","price":37.41,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epf12gw.png?v=1698686125"},{"product_id":"jpf12gw","title":"Linear Ball Bearing - Round Flange JPF12GW 12mm JIS Metric, Double Wide","description":"\u003cp dir=\"auto\"\u003eDouble-Sized Round Flanged Linear Ball Bearing with a 12mm ID JIS Metric, featuring an end-mounted flange, a heat-treated alloy steel shell for durability and double seals for enhanced protection. Boasts a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise. Excels in cantilevered applications, unconstrained by the 2:1 binding rule for plain bearings.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eJIS Metric (Japanese Industrial Standards) for various machines made in Asia\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eDouble Sized with a Square Flange End Mount\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and our Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Enhances speed\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222934253789,"sku":"JPF12GW","price":31.62,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpf12gw.png?v=1698686133"},{"product_id":"epf16gw","title":"Double Linear Ball Bearing EPF16GW 16mm Round Flanged End","description":"\u003cp dir=\"ltr\" data-pm-slice=\"1 1 []\"\u003eDouble-sized round-flanged-end linear ball bearing, 16mm ID ISO metric, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while the resin retainer polymer cage helps reduce operating noise. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eRound Flanged End Mount\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eID Sizes: Available from 1\/4\" to 2” Inch Series,  8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222950637789,"sku":"EPF16GW","price":43.52,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epf16gw.png?v=1698686278"},{"product_id":"jpf16gw","title":"Linear Ball Bearing - Round Flange JPF16GW 16mm JIS Metric, Double Wide","description":"\u003cp\u003eLinear Ball Bearing, Round End Flange, Double Sized, 16mm ID JIS Metric, equipped with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball bearing has an advantage in cantilevered applications over plain bearings.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eJIS Metric (Japanese Industrial Standards) for various machines made in Asia\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eEnd Flange Mount\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and our Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222951555293,"sku":"JPF16GW","price":33.29,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpf16gw.png?v=1698686288"},{"product_id":"epf20gw","title":"Double Linear Ball Bearing EPF20GW 20mm Round Flanged End","description":"\u003cp dir=\"ltr\" data-pm-slice=\"1 1 []\"\u003eDouble-sized round-flanged-end linear ball bearing, 20mm ID ISO metric, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while the resin retainer polymer cage helps reduce operating noise. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eRound Flanged End Mount\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eID Sizes: Available from 1\/4\" to 2” Inch Series,  8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222968660189,"sku":"EPF20GW","price":54.81,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epf20gw.png?v=1698686400"},{"product_id":"jpf20gw","title":"Linear Ball Bearing - Round Flange JPF20GW 20mm JIS Metric, Double Wide","description":"\u003cp\u003eLinear Ball Bearing, Round End Flange, Double Sized, 20mm ID JIS Metric, equipped with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball bearing has an advantage in cantilevered applications over plain bearings.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eJIS Metric (Japanese Industrial Standards) for various machines made in Asia\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eEnd Flange Mount\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and our Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44222970167517,"sku":"JPF20GW","price":38.58,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpf20gw.png?v=1698686409"},{"product_id":"epf25gw","title":"Double Linear Ball Bearing EPF25GW 25mm Round Flanged End","description":"\u003cp dir=\"ltr\" data-pm-slice=\"1 1 []\"\u003eDouble linear ball bearing, 25mm ID ISO metric, round-flanged end-mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while the resin retainer polymer cage helps reduce operating noise. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eRound Flanged End Mount\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eID Sizes: Available from 1\/4\" to 2” Inch Series,  8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and Simplicity plain linear bearings \u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223020105949,"sku":"EPF25GW","price":79.8,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epf25gw.png?v=1698686731"},{"product_id":"jpf25gw","title":"Linear Ball Bearing - Round Flange JPF25GW 25mm JIS Metric, Double Wide","description":"\u003cp\u003eLinear Ball Bearing, Round End Flange, Double Sized, 25mm ID JIS Metric, equipped with a long heat-treated alloy steel shell for durability, higher load capacity and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball bearing has an advantage in cantilevered applications over plain bearings.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eJIS Metric (Japanese Industrial Standards) for various machines made in Asia\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eEnd Flange Mount\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and our Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223021482205,"sku":"JPF25GW","price":47.37,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpf25gw.png?v=1698686740"},{"product_id":"epf30gw","title":"Double Linear Ball Bearing EPF30GW 30mm Round Flanged End","description":"\u003cp dir=\"ltr\" data-pm-slice=\"1 1 []\"\u003eDouble round-flanged-end linear ball bearing, 30mm ID ISO metric, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while the resin retainer polymer cage helps reduce operating noise. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eRound Flanged End Mount\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eID Sizes: Available from 1\/4\" to 2” Inch Series,  8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223055036637,"sku":"EPF30GW","price":133.65,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epf30gw.png?v=1698686973"},{"product_id":"epf40gw","title":"Twin Linear Ball Bearing EPF40GW 40mm Round Flanged End","description":"\u003cp dir=\"ltr\" data-pm-slice=\"1 1 []\"\u003eDouble-sized round-flanged end-mount linear ball bearing, 40mm ISO metric ID with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while the resin retainer polymer cage helps reduce operating noise. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eRound Flanged End Mount\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eID Sizes: Available from 1\/4\" to 2” Inch Series,  8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223107399901,"sku":"EPF40GW","price":147.98,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epf40gw.png?v=1698687344"},{"product_id":"jpf40gw","title":"Twin Linear Ball Bearing - Round Flange JPF40GW 40mm JIS Metric","description":"\u003cp\u003eLinear ball bearing, round end flange, double sized, 40mm ID JIS metric, equipped with a long heat-treated alloy steel shell for durability, higher load capacity, and standard double seals for added protection. The double-sized design is equivalent to two standard linear ball bearings mounted back to back, while the round end flange allows flexible rotational positioning and avoids corner interference during installation. A low coefficient of friction supports smooth, high-speed motion, and the resin retainer polymer cage helps reduce operating noise. This enhanced-size linear ball bearing also excels in cantilevered applications because it can continue moving smoothly when the load extends beyond the bearing, while plain bearings may bind under the 2:1 ratio.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eJIS Metric (Japanese Industrial Standards) for various machines made in Asia\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eEnd Flange Mount\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and our Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223108448477,"sku":"JPF40GW","price":118.18,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpf40gw.png?v=1698687355"},{"product_id":"epf50gw","title":"Twin Linear Ball Bearing EPF50GW 50mm Round Flanged End","description":"\u003cp dir=\"ltr\" data-pm-slice=\"1 1 []\"\u003eDouble-sized round-flanged end-mount linear ball bearing, 50mm ISO metric ID with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while the resin retainer polymer cage helps reduce operating noise. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003c\/li\u003e\n\u003cli\u003eID Sizes: Available from 1\/4\" to 2” Inch Series,  8mm to 50mm Metric Series\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223127847133,"sku":"EPF50GW","price":261.08,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/epf50gw.png?v=1698687545"},{"product_id":"jpf50gw","title":"Twin Linear Ball Bearing JPF50GW JIS 50mm - Round Flanged End Mount","description":"\u003cp\u003eLinear Ball Bearing, Round End Flange, Double Sized, 50mm ID JIS Metric, equipped with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball bearing has an advantage in cantilevered applications over plain bearings.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eJIS Metric (Japanese Industrial Standards) for various machines made in Asia\u003c\/li\u003e\n\u003cli\u003eDouble size is the equivalent of two standard-sized bearings mounted back to back\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eEnd Flange Mount\u003c\/li\u003e\n\u003cli\u003eTemperature Range: -4\/+176°F (-20\/+80°C)\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eStatic Load Capacities: Up to 1700 lb (7900 N)\u003c\/li\u003e\n\u003cli\u003eDynamic Load Capacities: Up to 850 lb (3800 N)\u003c\/li\u003e\n\u003cli\u003eSize interchangeable with industry standards and our Simplicity plain linear bearings\u003c\/li\u003e\n\u003cli\u003eLow Coefficient of Friction: Ensures smooth operation\u003c\/li\u003e\n\u003cli\u003eHeat Treated Alloy Steel Shell: Provides durability\u003c\/li\u003e\n\u003cli\u003eResin Retainer Polymer Cage: Reduces noise\u003c\/li\u003e\n\u003cli\u003eDouble Seals: Included as standard at no additional cost\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44223129256157,"sku":"JPF50GW","price":132.6,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/products\/jpf50gw.png?v=1698687554"},{"product_id":"ipf08gw","title":"Linear Ball Bearing IPF08GW 1\/2\" ID Round Flanged End","description":"\u003cp\u003eDouble linear ball bearing 3\/8\" ID round-flanged, end mount featuring a heat-treated alloy steel shell for durability. The double-size design is equivalent to two standard-sized linear ball bearings mounted back to back, with the round flange formed at the end of the extended shell for flexible rotational positioning during installation while avoiding corner interference in tight spaces. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support smooth, quiet, high-speed operation. Linear ball bearings excel in cantilevered applications because their rolling-element design handles overhung loads and offset drive forces without being constrained by the restrictive 2:1 binding rule that applies to plain bearings. Standard double seals provide added protection at no extra cost.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal ID: 1\/2\"\u003c\/li\u003e\n\u003cli\u003eNominal OD: 0.875\"\u003c\/li\u003e\n\u003cli\u003eShaft Diameter: 1\/2\"\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 353 lb (1,570 N)\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 183 lb (814 N)\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -20°C to 80°C (-4°F to 176°F)\u003c\/li\u003e\n\u003cli\u003eCase Material: Steel shell (stainless steel available)\u003c\/li\u003e\n\u003cli\u003eRetainer: Molded polymer, recirculating hardened steel balls\u003c\/li\u003e\n\u003cli\u003eSeals: Standard double seals included\u003c\/li\u003e\n\u003cli\u003eMax Speed: Up to 8 m\/s (315 in\/s)\u003c\/li\u003e\n\u003cli\u003eInterchangeable with industry-standard and Simplicity® plain bearings\u003c\/li\u003e\n\u003cli\u003eLow coefficient of friction supports smooth, high-speed linear motion\u003c\/li\u003e\n\u003cli\u003eHeat-treated alloy steel shell provides strength and durability\u003c\/li\u003e\n\u003cli\u003eStainless steel shell available\u003c\/li\u003e\n\u003cli\u003eMolded polymer resin retainer helps reduce operating noise\u003c\/li\u003e\n\u003cli\u003eRecirculating hardened steel balls provide smooth, responsive linear travel\u003c\/li\u003e\n\u003cli\u003eStandard double seals included at no additional cost\u003c\/li\u003e\n\u003cli\u003eExcels in cantilevered applications with overhung loads or offset drive forces\u003c\/li\u003e\n\u003cli\u003eNot constrained by the restrictive 2:1 binding rule that applies to plain bearings\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48152339513565,"sku":"IPF08GW","price":42.71,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/double_round_flange_ball_bearing.webp?v=1783626478"}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/collections\/epf_w_main_6aa6cb45-80b3-4205-a98b-7501b01aa120.jpg?v=1700152923","url":"https:\/\/pbclinear.com\/collections\/double-round-flange-mount-ball-bearing-5.oembed","provider":"PBC Linear","version":"1.0","type":"link"}