{"title":"Ball Screw Assemblies - Without Motors","description":"\u003cp dir=\"auto\"\u003eBall screws are precision mechanical assemblies consisting of helically threaded, hardened steel rods and a mating nut with recirculating balls, designed to convert rotational motion into linear motion with minimal friction and high efficiency. Miniature Ball Screw Assemblies, made in the USA by PBC Linear, combine precision-rolled 1050 steel screw shafts (diameters 6mm, 8mm, 10mm; lead sizes 1mm, 2mm, 2.5mm) with cylindrical, flanged, or externally threaded cylindrical nuts for easy installation and removal in automation and precision motion systems. Featuring a multi-liner ball return system, the nuts ensure smooth, efficient motion with consistent lead accuracy, outperforming lead screws in durability and precision under high loads. Two nut fit options (Standard \u0026amp; Transitional) enhance rigidity and positional accuracy, while polymer wipers at each nut end prevent debris ingress, extending service life in harsh environments like lab automation and medical devices. With a maximum static axial load capacity of 2.144 kN (482 lb), they support demanding applications, and shorter project lead times. Compatible with NEMA 08–23 motors, select assemblies integrate PowerPlus technology for 25–40% increased torque, making them ideal for robotics, CNC machinery, and industrial automation.\u003c\/p\u003e\n\u003cp\u003e\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eMore durable than lead screws with consistent lead accuracy\u003c\/li\u003e\n\u003cli\u003eShorter delivery times from the factory west of Chicago\u003c\/li\u003e\n\u003cli\u003eUtilizes a multi-liner ball return system\u003c\/li\u003e\n\u003cli\u003eStatic axial load: 2.144 kN (482 lb)\u003cbr\u003e\u003cbr\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003ca href=\"\/collections\/ball-screw-motor-assemblies\" title=\"For Ball Screw Motor Assemblies Click Here\" target=\"_blank\"\u003eFor Ball Screw Motor Assemblies Click Here\u003c\/a\u003e\u003cbr\u003e\u003cbr\u003e\u003ca href=\"https:\/\/pbclinear.com\/blogs\/blog\/linear-components-lead-screws-ball-screws-and-linear-rails\" title=\"Ball Screw vs Lead Screws Difference\"\u003eRead the difference between Ball Screws and Lead Screws\u003c\/a\u003e\u003c\/p\u003e\n\u003cul\u003e\u003c\/ul\u003e","products":[{"product_id":"bsr0601atxr-0150-cns-nnn-nnn-n","title":"Ball Screw Assembly 6mmx1mmx150mm Cylindrical Nut BSR0601ATXR-0150-CNS-NNN-NNN-N","description":"\u003cp\u003eMiniature Ball Screw Assembly featuring a 6mm diameter with a 1mm lead, a 150mm length and a cylindrical nut design that enables a more compact assembly compared to flanged nuts. Optimized for compact applications requiring high accuracy and reliability. \u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eCompact design with a 6mm diameter for precise linear motion in small spaces.\u003c\/li\u003e\n\u003cli\u003e1mm lead offers fine positioning and control.\u003c\/li\u003e\n\u003cli\u003e150mm length suitable for a variety of applications like medical devices\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eIncorporates a multi-liner ball return system for smooth operation.\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity up to 2.144 kN (482 lb) ensures robust performance.\u003c\/li\u003e\n\u003cli\u003ePolymer wipers prevent debris ingress, maintaining cleanliness and function.\u003c\/li\u003e\n\u003cli\u003eStandard and custom machining options for journals and end blocks enhance versatility.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858684834013,"sku":"BSR0601ATXR-0150-CNS-NNN-NNN-N","price":131.21,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Cylindrical_Ball_Screw_Nut_6_x_1.webp?v=1766441849"},{"product_id":"bsr0601atxr-0250-cns-nnn-nnn-n","title":"Ball Screw Assembly 6mmx1mmx250mm Cylindrical Nut BSR0601ATXR-0250-CNS-NNN-NNN-N","description":"\u003cp\u003eLinear Ball Screw Assembly with a cylindrical nut, 6mm Ø, 1mm lead, 250mm length. This 250 mm version extends the capabilities of the BSR series, maintaining the compact and efficient design while providing additional travel.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e6 mm diameter and 1 mm lead for precise and controlled motion.\u003c\/li\u003e\n\u003cli\u003eSuitable for applications requiring a compact footprint without sacrificing travel distance.\u003c\/li\u003e\n\u003cli\u003eMulti-liner ball return system and polymer wipers ensure smooth and clean operation.\u003c\/li\u003e\n\u003cli\u003eDesigned for easy integration with specially designed housings and keyway to prevent nut rotation.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858685128925,"sku":"BSR0601ATXR-0250-CNS-NNN-NNN-N","price":141.01,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Cylindrical_Ball_Screw_Nut_6_x_1_50bc4c12-61d1-4649-87bd-64ae95288960.webp?v=1766442021"},{"product_id":"bsr0801atxr-0150-cns-nnn-nnn-n","title":"Ball Screw Assembly 8mmx1mmx150mm Cylindrical Nut BSR0801ATXR-0150-CNS-NNN-NNN-N","description":"\u003cp\u003eMiniature Ball Screw Assembly with a Cylindrical Nut boasting an 8mm screw diameter for enhanced rigidity and a 1mm lead for fine motion control, all within a 150mm length. Enhanced design features include polymer wipers and a multi-liner ball return system.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e8 mm diameter provides increased strength for higher load applications\u003c\/li\u003e\n\u003cli\u003e1 mm lead ensures precision in movement\u003c\/li\u003e\n\u003cli\u003e150 mm compact length suitable for like medical devices\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858685194461,"sku":"BSR0801ATXR-0150-CNS-NNN-NNN-N","price":131.21,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Cylindrical_Ball_Screw_Nut_8_x_1.webp?v=1766441709"},{"product_id":"bsr0801atxr-0250-cns-nnn-nnn-n","title":"Ball Screw Assembly 8mmx1mmx250mm Cylindrical Nut BSR0801ATXR-0250-CNS-NNN-NNN-N","description":"\u003cp\u003eMiniature Ball Screw Assembly with a 250mm length, an 8mm screw diameter and 1mm lead for precision positioning. The cylindrical nut design helps in the tightest of spaces.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e250 mm length for increased linear travel in compact environments\u003c\/li\u003e\n\u003cli\u003e8 mm diameter enhances the assembly's load-carrying capabilities\u003c\/li\u003e\n\u003cli\u003eFine control with a 1 mm lead, suitable for precise positioning tasks\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858685259997,"sku":"BSR0801ATXR-0250-CNS-NNN-NNN-N","price":141.01,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Cylindrical_Ball_Screw_Nut_8_x_1.webp?v=1766441709"},{"product_id":"bsr08025txr-0150-cns-nnn-nnn-n","title":"Ball Screw Assembly - Cylindrical Nut BSR08025TXR-0150-CNS-NNN-NNN-N 8mmx2.5mmx150mm","description":"\u003cp data-pm-slice=\"1 1 []\"\u003eMiniature ball screw assembly, 8mm diameter, 2.5mm lead, 150mm length — delivering faster travel per revolution while maintaining precision in a compact form factor. BSR series with Grade 10 accuracy class for reliable linear motion in space-constrained applications.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e8mm diameter with a unique 2.5mm lead for efficient and rapid positioning.\u003c\/li\u003e\n\u003cli\u003e150 mm length provides compact linear motion solutions.\u003c\/li\u003e\n\u003cli\u003eMulti-liner ball return system for smooth cycling; enhanced load capacity.\u003c\/li\u003e\n\u003cli\u003ePolymer wipers at each end maintain cleanliness, extending operational life.\u003c\/li\u003e\n\u003cli\u003eCylindrical nut design for space-saving installation in precision applications.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858685325533,"sku":"BSR08025T7R-0150-CNS-NNN-NNN-N","price":134.15,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Cylindrical_Ball_Screw_Nut_8_x_2.5.webp?v=1766442100"},{"product_id":"bsr08025txr-0250-cns-nnn-nnn-n","title":"Ball Screw Assembly - Cylindrical Nut BSR08025TXR-0250-CNS-NNN-NNN-N 8mmx2.5mmx250mm","description":"Miniature Ball Screw Assembly with a Cylindrical Nut offers a 250mm rail with an 8mm screw diameter and a 2.5mm lead, designed for applications requiring quick movement over longer distances within a minimal footprint.\u003cbr\u003e\n\u003cul\u003e\n\u003cli\u003eExtended 250mm length accommodates more extensive linear movements.\u003c\/li\u003e\n\u003cli\u003eThe 2.5mm lead increases travel efficiency, ideal for dynamic applications.\u003c\/li\u003e\n\u003cli\u003eRobust design with an 8 mm diameter supports higher axial loads.\u003c\/li\u003e\n\u003cli\u003eFitted with polymer wipers for protection against contaminants.\u003c\/li\u003e\n\u003cli\u003eCompatible with custom and standard machined journals and end blocks.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858685358301,"sku":"BSR08025T7R-0250-CNS-NNN-NNN-N","price":145.91,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Cylindrical_Ball_Screw_Nut_8_x_2.5.webp?v=1766442100"},{"product_id":"bsr0802atxr-0150-cns-nnn-nnn-n","title":"Ball Screw Assembly 8mmx2mmx150mm Cylindrical Nut BSR0802ATXR-0150-CNS-NNN-NNN-N","description":"\u003cp\u003eMiniature ball screw assembly, 8mm diameter, 2mm lead, 150mm length — delivering faster travel per revolution while maintaining precision in a compact form factor. BSR series with Grade 10 accuracy class for reliable linear motion in space-constrained applications.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e2mm lead offers a compromise between speed and positional accuracy.\u003c\/li\u003e\n\u003cli\u003e150mm length for versatile application across different industries.\u003c\/li\u003e\n\u003cli\u003eHigh static axial load capacity of up to 2.144 kN\u003c\/li\u003e\n\u003cli\u003eMulti-liner ball return system ensures smooth operation and longevity.\u003c\/li\u003e\n\u003cli\u003eDesigned for ease of assembly with preconfigured mounting options.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858685391069,"sku":"BSR0802ATXR-0150-CNS-NNN-NNN-N","price":131.21,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Cylindrical_Ball_Screw_Nut_8_x_2.webp?v=1766442840"},{"product_id":"bsr0802atxr-0250-cns-nnn-nnn-n","title":"Ball Screw Assembly 8mmx2mmx250mm Cylindrical Nut BSR0802ATXR-0250-CNS-NNN-NNN-N","description":"\u003cp\u003eMiniature ball screw assembly with a cylindrical nut, featuring an 8 mm diameter, 2 mm lead, and 250 mm length for compact, efficient linear motion with precise, fast positioning. Grade 10 accuracy class. Equipped with wipers.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eThe 2 mm lead is suitable for rapid adjustments.\u003c\/li\u003e\n\u003cli\u003eDurable, corrosion-resistant design supports high loads\u003c\/li\u003e\n\u003cli\u003eEquipped with self-lubricating polymer wipers for reduced maintenance.\u003c\/li\u003e\n\u003cli\u003eEasy integration with standard mounts\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858685456605,"sku":"BSR0802ATXR-0250-CNS-NNN-NNN-N","price":141.01,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Cylindrical_Ball_Screw_Nut_8_x_2.webp?v=1766442840"},{"product_id":"bsr1002atxr-0200-cns-nnn-nnn-n","title":"Ball Screw Assembly - Cylindrical Nut BSR1002ATXR-0200-CNS-NNN-NNN-N 10mmx2mmx200mm","description":"\u003cp\u003eMiniature ball screw assembly with a 10 mm diameter, 2 mm lead, and 200 mm length, delivering precise, controlled linear motion in a compact form. The fine lead enables high positioning accuracy, while the robust design supports static axial loads up to 2.144 kN for strength and reliability. Built for durability and easy maintenance, it features polymer wipers and a multi-liner ball return system for smooth, long-lasting performance.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e200 mm length offers significant travel within a compact design.\u003c\/li\u003e\n\u003cli\u003eThe 2 mm lead facilitates precise control over movement.\u003c\/li\u003e\n\u003cli\u003eRobust construction with static axial load capability up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eEasy maintenance and high durability, supported by polymer wipers and multi-liner ball return system.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858686603485,"sku":"BSR1002ATXR-0200-CNS-NNN-NNN-N","price":136.1,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Cylindrical_Ball_Screw_Nut_8_x_2.5_3ad63aa9-ca54-45f1-8f61-b6a921d01bdc.webp?v=1766442498"},{"product_id":"bsr1002atxr-0500-cns-nnn-nnn-n","title":"Ball Screw Assembly - Cylindrical Nut BSR1002ATXR-0500-CNS-NNN-NNN-N 10mmx2mmx500mm","description":"Miniature Ball Screw Assembly with a Cylindrical Nut and a 500mm length, maximizing the travel distance. With a 10mm diameter and a 2mm lead, it's tailored for applications requiring extended reach without sacrificing precision or load capacity.\u003cbr\u003e\n\u003cul\u003e\n\u003cli\u003eExtended 500 mm length for maximum travel in the BSR series.\u003c\/li\u003e\n\u003cli\u003e10 mm diameter supports higher loads with exceptional stability.\u003c\/li\u003e\n\u003cli\u003eThe 2 mm lead ensures accurate positioning across longer distances.\u003c\/li\u003e\n\u003cli\u003eDesigned for reliability in challenging environments, featuring polymer wipers and a robust ball return system.\u003c\/li\u003e\n\u003cli\u003eAdaptable to custom requirements with various end machining options.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858686636253,"sku":"BSR1002ATXR-0500-CNS-NNN-NNN-N","price":165.52,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Cylindrical_Ball_Screw_Nut_10_x_2.webp?v=1766441953"},{"product_id":"bsr0601atxr-0150-frs-nnn-nnn-n","title":"Ball Screw Assembly 6mmx1mmx150mm Flanged Nut BSR0601ATXR-0150-FRS-NNN-NNN-N","description":"\u003cp\u003eMiniature Ball Screw Assembly features a 6mm diameter, a 1mm lead, and a 150mm length. The flanged nut simplifies mounting to plates or blocks, enhancing ease of installation and removal in compact applications.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e6 mm diameter and 1 mm lead for precise linear movements.\u003c\/li\u003e\n\u003cli\u003e150 mm length ideal for small-scale automation and precision machinery.\u003c\/li\u003e\n\u003cli\u003eFlanged nut (on the right) design for straightforward mounting and disassembly.\u003c\/li\u003e\n\u003cli\u003eUtilizes a multi-liner ball return system for smooth operation.\u003c\/li\u003e\n\u003cli\u003ePolymer wipers at each end prevent debris accumulation, ensuring longevity.\u003c\/li\u003e\n\u003cli\u003eSupports static axial loads up to 2.144 kN (482 lb), suitable for various applications.\u003c\/li\u003e\n\u003cli\u003eStandard and special machined journals enhance compatibility and versatility.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858686701789,"sku":"BSR0601ATXR-0150-FRS-NNN-NNN-N","price":175.58,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Flanged_Ball_Screw_Nut_6_x_1.webp?v=1766508191"},{"product_id":"bsr0601atxr-0250-frs-nnn-nnn-n","title":"Ball Screw Assembly 6mmx1mmx250mm Flanged Nut BSR0601ATXR-0250-FRS-NNN-NNN-N","description":"\u003cp\u003eMiniature Ball Screw Assembly (6 mm, 1 mm, 250 mm). Extending the reach, this 250 mm ball screw assembly maintains compactness while allowing for longer linear motion, featuring a flanged nut to the right for easy integration into design frameworks. Ideal for applications requiring fine control and high load capacity.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eExtended 250 mm length accommodates larger projects without sacrificing space.\u003c\/li\u003e\n\u003cli\u003eFlange nut (on the right) for easy attachment to supporting structures.\u003c\/li\u003e\n\u003cli\u003eHigh durability and minimal maintenance requirements, thanks to polymer wipers and a robust ball return system.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858686734557,"sku":"BSR0601ATXR-0250-FRS-NNN-NNN-N","price":185.37,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Flanged_Ball_Screw_Nut_6_x_1.webp?v=1766508191"},{"product_id":"bsr0801atxr-0150-frs-nnn-nnn-n","title":"Ball Screw Assembly 8mmx1mmx150mm Flanged Nut BSR0801ATXR-0150-FRS-NNN-NNN-N","description":"\u003cp\u003eMiniature Ball Screw Assembly model with a 1mm screw lead and screw diameter of 8mm, which enhances the assembly's load-bearing capabilities. The 150mm length and flanged nut (threading to the right) make it versatile for medium-scale applications.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e8 mm diameter provides enhanced strength and load capacity.\u003c\/li\u003e\n\u003cli\u003eThe flanged nut (to the right) design facilitates quick installation and removal.\u003c\/li\u003e\n\u003cli\u003ePolymer wipers and a multi-liner ball return system ensure reliable, clean operation.\u003c\/li\u003e\n\u003cli\u003eSuitable for a wide range of applications, from industrial automation to precision instruments.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858686767325,"sku":"BSR0801ATXR-0150-FRS-NNN-NNN-N","price":175.58,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Flanged_Ball_Screw_Nut_8_x_1.webp?v=1766508431"},{"product_id":"bsr0801atxr-0250-frs-nnn-nnn-n","title":"Ball Screw Assembly 8mmx1mmx250mm Flanged Nut BSR0801ATXR-0250-FRS-NNN-NNN-N","description":"\u003cp\u003eBall Screw Assembly offering more extended travel with the reliability of an 8mm screw diameter and a lead of 1mm. This 250mm ball screw assembly is designed for projects requiring both precision and length. Designed to withstand demanding operational conditions with high static axial load capacity.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eIncreased length for more extensive linear motion needs.\u003c\/li\u003e\n\u003cli\u003eFlanged nut on the right ensures secure mounting and easy adjustability.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858686832861,"sku":"BSR0801ATXR-0250-FRS-NNN-NNN-N","price":185.37,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Flanged_Ball_Screw_Nut_8_x_1.webp?v=1766508431"},{"product_id":"bsr08025t7r-0150-frs-nnn-nnn-n","title":"Ball Screw Assembly 8mmx2.5mmx150mm Flanged Nut BSR08025TXR-0150-FRS-NNN-NNN-N","description":"Miniature Ball Screw Assembly unique for its 2.5 mm lead and 8mm screw diameter. This 150mm long assembly provides faster travel per rotation, making it ideal for dynamic applications where speed and compact size are crucial.\u003cbr\u003e\n\u003cul\u003e\n\u003cli\u003eHigher lead for increased travel speed.\u003c\/li\u003e\n\u003cli\u003eCompact 150 mm length suitable for applications with limited space.\u003c\/li\u003e\n\u003cli\u003eThe flange nut on the right design allows for efficient assembly integration.\u003c\/li\u003e\n\u003cli\u003eEngineered for high performance with minimal wear and particulate generation.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858686898397,"sku":"BSR08025T7R-0150-FRS-NNN-NNN-N","price":178.51,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Flanged_Ball_Screw_Nut_8_x_2.5.webp?v=1766508361"},{"product_id":"bsr08025txr-0250-frs-nnn-nnn-n","title":"Ball Screw Assembly 8mmx2.5mmx250mm Flanged Nut BSR08025TXR-0250-FRS-NNN-NNN-N","description":"Miniature Ball Screw Assembly with an 8mm diameter Grade 10 Ball Screw. Combining speed with extended length, the 250mm version offers the benefits of a 2.5mm lead, suitable for applications requiring quick positioning over longer distances.\u003cbr\u003e\n\u003cul\u003e\n\u003cli\u003eFlanged nut to the right\u003c\/li\u003e\n\u003cli\u003eExtended travel capabilities with enhanced lead for rapid positioning.\u003c\/li\u003e\n\u003cli\u003eDurable construction supports high loads while ensuring precise movement.\u003c\/li\u003e\n\u003cli\u003eEasy to mount and maintain, ideal for automated systems and precision machinery.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858686963933,"sku":"BSR08025T7R-0250-FRS-NNN-NNN-N","price":190.28,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Flanged_Ball_Screw_Nut_10_x_2.webp?v=1766441597"},{"product_id":"bsr0802atxr-0150-frs-nnn-nnn-n","title":"Ball Screw Assembly 8mmx2mmx150mm Flanged Nut BSR0802ATXR-0150-FRS-NNN-NNN-N","description":"\u003cp\u003eBall Screw Assembly with a Flanged Nut, made in the USA with an 8mm screw diameter, a 2mm lead and a 150mm length. This model, designed for compact applications, features a flange nut to the right that simplifies both installation and removal. The flanged nut is engineered for easy attachment to plates or blocks using bolts or screws through the pre-drilled holes, enhancing the assembly's reliability and performance.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eSize: 8mm diameter x 2mm lead\u003c\/li\u003e\n\u003cli\u003eStandard, no preload, ensuring minimal backlash clearance up to 0.05 mm MAX\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity: up to 2.144 kN (482 lb.)\u003c\/li\u003e\n\u003cli\u003eFeatures a multi-liner ball return system for smooth operation\u003c\/li\u003e\n\u003cli\u003ePolymer wipers at both ends of the nut to prevent debris ingress\u003c\/li\u003e\n\u003cli\u003eAvailable in standard and special machined journals (Fixed or Floating)\u003c\/li\u003e\n\u003cli\u003eOptions for fixed and floating end blocks to suit various mounting requirements\u003c\/li\u003e\n\u003cli\u003eSupplied as assembled units for immediate use; unassembled versions available upon request\u003c\/li\u003e\n\u003cli\u003eCustom ball screw designs available to meet unique application needs\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858687520989,"sku":"BSR0802ATXR-0150-FRS-NNN-NNN-N","price":175.58,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Flanged_Ball_Screw_Nut_8_x_2.webp?v=1766508659"},{"product_id":"bsr0802atxr-0250-frs-nnn-nnn-n","title":"Ball Screw Assembly 8mmx2mmx250mm Flanged Nut BSR0802ATXR-0250-FRS-NNN-NNN-N","description":"\u003cp\u003eMiniature Ball Screw Assembly with a Flanged Nut, an 8mm screw diameter, a 2mm lead and 250mm length - This specific model boasts a user-friendly flanged nut to the right, enabling effortless integration into your assemblies. It is designed for secure mounting to plates or blocks, courtesy of the conveniently located bolt or screw holes on the flange. \u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eSize: 8mm diameter x 2mm lead\u003c\/li\u003e\n\u003cli\u003eEnsures a standard, no preload condition with backlash clearance tightly controlled to 0.05 mm MAX\u003c\/li\u003e\n\u003cli\u003eCapable of handling a static axial load up to 2.144 kN (482 lb.)\u003c\/li\u003e\n\u003cli\u003eIncorporates a sophisticated multi-liner ball return system for enhanced operational smoothness\u003c\/li\u003e\n\u003cli\u003eEquipped with polymer wipers at the nut ends, safeguarding against contamination by debris\u003c\/li\u003e\n\u003cli\u003eOffers both standard and custom-machined journals, available in Fixed or Floating designs\u003c\/li\u003e\n\u003cli\u003eBoth fixed and floating end blocks are offered, catering to a variety of installation needs\u003c\/li\u003e\n\u003cli\u003eAvailable as pre-assembled for ease of installation or unassembled for custom applications\u003c\/li\u003e\n\u003cli\u003eInquire about our tailored ball screw designs for bespoke application requirements\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003eThe BSR0802AXRU-0250-RSN-NNN-NNN-N model is engineered for those who need high performance in a compact form factor, offering unparalleled precision and reliability.\u003c\/p\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858687619293,"sku":"BSR0802ATXR-0250-FRS-NNN-NNN-N","price":185.37,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Flanged_Ball_Screw_Nut_8_x_2.webp?v=1766508659"},{"product_id":"bsr1002atxr-0200-frs-nnn-nnn-n","title":"Ball Screw Assembly 10mmx2mmx200mm Flanged Nut BSR1002ATXR-0200-FRS-NNN-NNN-N","description":"\u003cp\u003eMiniature Ball Screw Assembly with a 10mm diameter, a 2mm lead and length of 200mmm. The Grade 10 screw is made from induction-hardened 1050 steel. The cylindrical right-hand threaded flanged nut features a robust multi-liner ball return system, ensuring smooth, precise motion and enhanced durability.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e10 mm diameter for high strength and support in demanding applications\u003c\/li\u003e\n\u003cli\u003e2 mm lead provides precision motion control, suitable for a range of industries\u003c\/li\u003e\n\u003cli\u003e200 mm length designed for compact spaces requiring precise linear motion\u003c\/li\u003e\n\u003cli\u003eFlanged nut threaded to the right facilitates easy mounting to machine plates or blocks\u003c\/li\u003e\n\u003cli\u003eMulti-liner ball return system ensures reliable, smooth operation\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity of 2.144 kN (482 lb) handles significant forces\u003c\/li\u003e\n\u003cli\u003ePolymer wipers at each nut end maintain cleanliness, prolonging assembly life\u003c\/li\u003e\n\u003cli\u003eAvailable assembled for convenience or unassembled for custom applications\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858687717597,"sku":"BSR1002ATXR-0200-FRS-NNN-NNN-N","price":180.47,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Flanged_Ball_Screw_Nut_10_x_2.webp?v=1766441597"},{"product_id":"bsr1002atxr-0500-frs-nnn-nnn-n","title":"Ball Screw Assembly 10mmx2mmx500mm Flanged Nut BSR1002ATXR-0500-FRS-NNN-NNN-N","description":"\u003cp dir=\"ltr\" data-pm-slice=\"1 1 []\"\u003eBall screw assembly featuring a 10mm diameter screw and 2mm lead, with an extended 500mm length for applications requiring longer travel distances. The Grade 10 screw is made from induction-hardened 1050 steel. The cylindrical right-hand threaded flanged nut features a robust multi-liner ball return system, ensuring smooth, precise motion and enhanced durability.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eExtended 500mm length \u003c\/li\u003e\n\u003cli\u003eGrade 10 Screw made of induction hardened 1050 steel\u003c\/li\u003e\n\u003cli\u003eFlanged nut to the right design offers a straightforward installation with strong and secure mounting.\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eDesigned to support static axial loads up to 2.144 kN (482 lb).\u003c\/li\u003e\n\u003cli\u003eEquipped with polymer wipers to protect against contaminant ingress for reliable operation\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858687750365,"sku":"BSR1002ATXR-0500-FRS-NNN-NNN-N","price":209.89,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Flanged_Ball_Screw_Nut_10_x_2.webp?v=1766441597"},{"product_id":"bsr0601atxr-0150-trs-nnn-nnn-n","title":"Ball Screw Assembly 6mmx1mmx150mm Threaded Nut BSR0601ATXR-0150-TRS-NNN-NNN-N","description":"\u003cp class=\"MsoNormal\"\u003eMiniature Ball Screw Assembly with an 6mm diameter Grade 10 Ball Screw. Combining speed with extended length, the 150mm version offers the benefits of a 1mm lead, suitable for applications requiring quick positioning over longer distances.\u003cbr style=\"mso-special-character: line-break;\"\u003e\u003c!-- [if !supportLineBreakNewLine]--\u003e\u003cbr style=\"mso-special-character: line-break;\"\u003e\u003c!--[endif]--\u003e\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCylindrical nut with external thread facing right\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eExternal threads allow for simple and secure mounting\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNo wipers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003ePrecision rolled ball screws achieve high accuracy over the length of the screw\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNut with thread facing left and custom lengths available on the configurator\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47302384910557,"sku":"BSR0601ATXR-0150-TRS-NNN-NNN-N","price":143.33,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/ThreadedBallScrewNut6x1.webp?v=1769204220"},{"product_id":"bsr0801atxr-0150-trs-nnn-nnn-n","title":"Ball Screw Assembly 8mmx1mmx150mm Threaded Nut BSR0801ATXR-0150-TRS-NNN-NNN-N","description":"\u003cp class=\"MsoNormal\"\u003eMiniature Ball Screw Assembly with an 8mm diameter, grade 10 accuracy. Combining speed with extended length, the 150mm version offers the benefits of a 1mm lead, suitable for applications requiring quick positioning over longer distances.\u003cbr style=\"mso-special-character: line-break;\"\u003e\u003c!--[endif]--\u003e\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCylindrical nut with external thread facing right\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eExternal threads allow for simple and secure mounting\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNo wipers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003ePrecision rolled ball screws achieve high accuracy over the length of the screw\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNut with thread facing left and custom lengths available on the configurator\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47302398410973,"sku":"BSR0801ATXR-0150-TRS-NNN-NNN-N","price":143.33,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/ThreadedBallScrewNut8x1.webp?v=1769204950"},{"product_id":"bsr0802atxr-0150-trs-nnn-nnn-n","title":"Ball Screw Assembly 8mmx2mmx150mm Threaded Nut BSR0802ATXR-0150-TRS-NNN-NNN-N","description":"\u003cp class=\"MsoNormal\"\u003eMiniature Ball Screw Assembly with an 8mm diameter Grade 10 Ball Screw. Combining speed with extended length, the 150mm version offers the benefits of a 2mm lead, suitable for applications requiring quick positioning over longer distances.\u003cbr style=\"mso-special-character: line-break;\"\u003e\u003c!--[endif]--\u003e\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCylindrical nut with external thread facing right\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eExternal threads allow for simple and secure mounting\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNo wipers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003ePrecision rolled ball screws achieve high accuracy over the screw length\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNut with thread facing left and custom lengths available on the configurator\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47302404374749,"sku":"BSR0802ATXR-0150-TRS-NNN-NNN-N","price":143.33,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/ThreadedBallScrewNut8x2.webp?v=1769205267"},{"product_id":"bsr08025txr-0150-trs-nnn-nnn-n","title":"Ball Screw Assembly 8mmx2.5mmx150mm Threaded Nut BSR08025TXR-0150-TRS-NNN-NNN-N","description":"\u003cp class=\"MsoNormal\"\u003eMiniature Ball Screw Assembly with an 8mm diameter Grade 10 Ball Screw. Combining speed with extended length, the 150mm version offers the benefits of a 2.5mm lead, suitable for applications requiring quick positioning over longer distances.\u003cbr style=\"mso-special-character: line-break;\"\u003e\u003c!--[endif]--\u003e\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCylindrical nut with external thread facing right\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eExternal threads allow for simple and secure mounting\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNo wipers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003ePrecision rolled ball screws achieve high accuracy over the length of the screw\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNut with thread facing left and custom lengths available on the configurator\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47302405554397,"sku":"BSR08025TXR-0150-TRS-NNN-NNN-N","price":146.27,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/ThreadedBallScrewNut8x2.5.webp?v=1769205407"},{"product_id":"bsr1002atxr-0200-trs-nnn-nnn-n","title":"Ball Screw Assembly 10mmx2mmx200mm Threaded Nut BSR1002ATXR-0200-TRS-NNN-NNN-N","description":"\u003cp class=\"MsoNormal\"\u003eMiniature Ball Screw Assembly with an 10mm diameter Grade 10 Ball Screw. Combining speed with extended length, the 200mm version offers the benefits of a 2mm lead, suitable for applications requiring quick positioning over longer distances.\u003cbr style=\"mso-special-character: line-break;\"\u003e\u003c!--[endif]--\u003e\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCylindrical nut with external thread facing right\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eExternal threads allow for simple and secure mounting\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNo wipers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003ePrecision rolled ball screws achieve high accuracy over the length of the screw\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNut with thread facing left and custom lengths available on the configurator\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47302406996189,"sku":"BSR1002ATXR-0200-TRS-NNN-NNN-N","price":148.22,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/ThreadedBallScrewNut10x2.webp?v=1769205535"},{"product_id":"bsr0601atxr-0250-trs-nnn-nnn-n","title":"Ball Screw Assembly 6mmx1mmx250mm Threaded Nut BSR0601ATXR-0250-TRS-NNN-NNN-N","description":"\u003cp\u003eBall Screw Assembly with a cylindrical nut, 6mm Ø, 1mm lead, 250mm length. This 250 mm version extends the capabilities of the BSR series, maintaining the compact and efficient design while providing additional travel.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e6 mm diameter and 1 mm lead for precise and controlled motion.\u003c\/li\u003e\n\u003cli\u003eSuitable for applications requiring a compact footprint without sacrificing travel distance.\u003c\/li\u003e\n\u003cli\u003eMulti-liner ball return system and polymer wipers ensure smooth and clean operation.\u003c\/li\u003e\n\u003cli\u003eDesigned for easy integration with specially designed housings and keyway to prevent nut rotation.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47302410862813,"sku":"BSR0601ATXR-0250-TRS-NNN-NNN-N","price":153.13,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/ThreadedBallScrewNut6x1_1f66c249-f6de-4973-859a-afa828c9b504.webp?v=1769205730"},{"product_id":"bsr0801atxr-0250-trs-nnn-nnn-n","title":"Ball Screw Assembly 8mmx1mmx250mm Threaded Nut BSR0801ATXR-0250-TRS-NNN-NNN-N","description":"\u003cp class=\"MsoNormal\"\u003eMiniature Ball Screw Assembly with an 8mm diameter Grade 10 Ball Screw. Combining speed with extended length, the 250mm version offers the benefits of a 1mm lead, suitable for applications requiring quick positioning over longer distances.\u003cbr style=\"mso-special-character: line-break;\"\u003e\u003c!--[endif]--\u003e\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCylindrical nut with external thread facing right\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eExternal threads allow for simple and secure mounting\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNo wipers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003ePrecision rolled ball screws achieve high accuracy over the screw length\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNut with thread facing left and custom lengths available on the configurator\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47302414041309,"sku":"BSR0801ATXR-0250-TRS-NNN-NNN-N","price":153.13,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/ThreadedBallScrewNut8x1_293a54b4-ea07-4896-84d2-6d3c45cb04a8.webp?v=1769205810"},{"product_id":"bsr0802atxr-0250-trs-nnn-nnn-n","title":"Ball Screw Assembly - Threaded Nut BSR0802ATXR-0250-TRS-NNN-NNN-N 8mmx2mmx250mm","description":"\u003cp class=\"MsoNormal\"\u003eMiniature ball screw assembly with an 8 mm diameter Grade 10 screw and 2 mm lead, combining precise motion with a longer 250 mm travel for fast positioning over extended distances. A cylindrical nut with right-hand external threads enables simple, secure mounting, while precision-rolled construction maintains accuracy across the full screw length. Available with a left-hand threaded nut and custom lengths via the configurator; design supplied without wipers.\u003cbr style=\"mso-special-character: line-break;\"\u003e\u003c!--[endif]--\u003e\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCylindrical nut with external thread facing right\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eExternal threads allow for simple and secure mounting\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNo wipers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003ePrecision rolled ball screws achieve high accuracy over the screw length\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNut with thread facing left and custom lengths available on the configurator\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47302419349725,"sku":"BSR0802ATXR-0250-TRS-NNN-NNN-N","price":153.13,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/ThreadedBallScrewNut8x2_52d5d2a4-1e21-4cef-8eaa-e960213fea90.webp?v=1769205999"},{"product_id":"bsr08025txr-0250-trs-nnn-nnn-n","title":"Ball Screw Assembly 8mmx2.5mmx250mm Threaded Nut BSR08025TXR-0250-TRS-NNN-NNN-N","description":"\u003cp class=\"MsoNormal\"\u003eMiniature Ball Screw Assembly with an 8mm diameter Grade 10 Ball Screw. Combining speed with extended length, the 250mm version offers the benefits of a 2.5mm lead, suitable for applications requiring quick positioning over longer distances.\u003cbr style=\"mso-special-character: line-break;\"\u003e\u003c!--[endif]--\u003e\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCylindrical nut with external thread facing right\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eExternal threads allow for simple and secure mounting\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNo wipers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003ePrecision rolled ball screws achieve high accuracy over the screw length\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNut with thread facing left and custom lengths available on the configurator\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47302420431069,"sku":"BSR08025TXR-0250-TRS-NNN-NNN-N","price":158.03,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/ThreadedBallScrewNut8x2.5_feb177b4-121d-4d17-ad3f-307b54feb928.webp?v=1769206113"},{"product_id":"bsr1002atxr-0500-trs-nnn-nnn-n","title":"Ball Screw Assembly 10mmx2mmx500mm Threaded Nut BSR1002ATXR-0500-TRS-NNN-NNN-N","description":"\u003cp class=\"MsoNormal\"\u003eMiniature Ball Screw Assembly with a 10mm diameter, grade 10 class. Combining speed with extended length, the 500mm version offers the benefits of a 2mm lead, suitable for applications requiring quick positioning over longer distances.\u003cbr style=\"mso-special-character: line-break;\"\u003e\u003c!--[endif]--\u003e\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCylindrical nut with external thread facing right\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eExternal threads allow for simple and secure mounting\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNo wipers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003ePrecision rolled ball screws achieve high accuracy over the length of the screw\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNut with thread facing left and custom lengths available on the configurator\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47302421545181,"sku":"BSR1002ATXR-0500-TRS-NNN-NNN-N","price":177.64,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/ThreadedBallScrewNut10x2_f32270a1-4c10-4deb-9227-0654897b33bd.webp?v=1769206278"},{"product_id":"bsr0602atxr-0150-trs-nnn-nnn-n","title":"Ball Screw Assembly 6mmx2mmx150mm Threaded Nut BSR0602ATXR-0150-TRS-NNN-NNN-N","description":"\u003cp class=\"MsoNormal\"\u003eMiniature Ball Screw Assembly with an 6mm diameter Grade 10 Ball Screw. Combining speed with extended length, the 150mm version offers the benefits of a 2mm lead, suitable for applications requiring quick positioning over longer distances.\u003cbr style=\"mso-special-character: line-break;\"\u003e\u003c!--[endif]--\u003e\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCylindrical nut with external thread facing right\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eExternal threads allow for simple and secure mounting\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNo wipers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003ePrecision rolled ball screws achieve high accuracy over the screw length\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNut with thread facing left and custom lengths available on the configurator\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47317266137309,"sku":"BSR0602ATXR-0150-TRS-NNN-NNN-N","price":143.33,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/ThreadedBallScrewNut6x2.webp?v=1769612613"},{"product_id":"bsr0602atxr-0250-trs-nnn-nnn-n","title":"Ball Screw Assembly 6mmx2mmx250mm Threaded Nut BSR0602ATXR-0250-TRS-NNN-NNN-N","description":"\u003cp data-pm-slice=\"1 1 []\"\u003eMiniature ball screw assembly, 6mm diameter, 2mm lead, 250mm length — delivering faster travel per revolution while maintaining precision in a compact form factor. BSR series with Grade 10 accuracy class for reliable linear motion in space-constrained applications.\u003c!--[endif]--\u003e\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCylindrical nut with external thread facing right\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eExternal threads allow for simple and secure mounting\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNo wipers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003ePrecision-rolled ball screws maintain high accuracy over the screw length\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNut with thread facing left and custom lengths available on the configurator\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47317272690909,"sku":"BSR0602ATXR-0250-TRS-NNN-NNN-N","price":155.09,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/ThreadedBallScrewNut6x2.webp?v=1769612613"}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/collections\/ballscrewmini-product-flange_b2007552-bc8c-48b2-9cfc-4f22774739a4.jpg?v=1774272655","url":"https:\/\/pbclinear.com\/collections\/ball-screw-assemblies.oembed?page=2","provider":"PBC Linear","version":"1.0","type":"link"}