SB24 (Inch) Square Bearing - Linear Guide

SB24 (Inch) Square Bearing Linear Guide


Simplicity Square Bearing SB24 has a 1.5” inside dimension standard length. The SB24 square bearings are available in 2-sided and 4-sided versions for options in adjustability. The 2-sided version has Frelon J pads on two sides, and the adjustable bearing plugs on the other two sides for a total of four plugs. The 4-sided square bearing has adjustable plugs on all 4 sides giving it eight total plugs. The housings are anodized aluminum and the easily replaced bearing plugs are 316 stainless steel lined with Frelon J. The addition of eight ¼-20 tapped mounting holes on each face of the square bearing offers mounting flexibility.

  • Self-lubricating
  • Wide temperature range from -400° F (-240°C) to +400° F (+204°C)
  • Easily withstands shock and vibration
  • Replaceable bearing plugs can be purchased separately
  • Available with Frelon J or Frelon GOLD
  • Can be mounted in any orientation