PST24 1.5 inch Square Stainless Steel Shaft


1.5 inch Square 304 Stainless Steel shaft with an approximate wall thickness of 0.120 inches. Highly corrosion resistant surface is buffed and polished to provide an excellent running surface for Frelon J Square Bearings (SB242E, SB244E, SBL242E, and SBL244E).