Linear Square Bearings and Rails
Simplicity Square Bearings and Linear Rails offer the same characteristics of the standard round shaft such as self-lubricating, high load capacity and low wear rates.
- Only in inch sizes
- Available in two different sizes and 2-sided and 4-sided versions
- Anodized aluminum housings
- Easily replaced bearing plugs are 316 stainless steel lined with Frelon J or FrelonGOLD®
- Withstands shock and vibration
- Can be mounted in any orientation
- Eight 32 tapped mounting holes on each face offers mounting flexibility
Browse Categories
Recently Viewed Products
Exclusive section that stores the history of product views