Simplicity® Precision Sleeve Linear Plain Bearings

PS (Inch) Sleeve Linear Plain Bearings


Designed to be size interchangeable with bronze bushings, Babbitt bearings and “DU” style bearings. Highly compact design for tight spaces with Frelon liners for high performance and long life. Bearings are available in many popular Imperial (Inch) sizes. Plain bearing design allows for simultaneous linear and rotary motion.

  • ID sizes range from 3/16” to 3”
  • Static Load Capacities up to 31,000 lb (137 kN)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • Frelon Gold is the standard bearing liner, Frelon J & Frelon W are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -400° F/ 400° F (-240° C/ 204° C)
  • Vibration Dampening
  • Install by press fitting or slip fit with epoxy
  • Specials upon request