Simplicity Linear Plain Bearings

Simplicity Linear Plain Bearings

Simplicity® Plain Bearings are self-lubricating, maintenance-free, and perform exceptionally well in harsher environments.   

  • Inch, metric and JIS sizing options 
  • Available in open, closed and thin-wall styles 
  • Standard shell material is aluminum- Stainless Steel bearing shells are also available 
  • FrelonGOLD® is the standard bearing liner- Frelon® J & Frelon® W are additional options 
  • Seal options in nitrile rubber, urethane, and viton from ½” ID and up 
  • O-ring and retaining ring grooves provide multiple mounting options 
  • External lubrication feature is an added option.
  • Static Load Capacities up to 166,000 lb (740 kN) 
  • ID sizes: 4.76 mm (0.19 in) to 101.6 mm (4 in) 

Simplicity Linear Plain Bearings

294 products
Close filters
294 products

FL08

$17.88

FL08

$17.88

FL06

$17.15

FL06

$17.15

FM08

$15.48

FM08

$15.48

FLC24

$72.51

FLC24

$72.51

FL12

$20.34

FL12

$20.34

FL16

$37.61

FL16

$37.61

FLC04

$15.48

FLC04

$15.48

FLA06

$18.88

FLA06

$18.88

FMCN25

$47.52

FMCN25

$47.52

FLC32

$126.71

FLC32

$126.71

FLC16

$37.61

FLC16

$37.61

FLC12

$20.34

FLC12

$20.34

FLA12

$22.36

FLA12

$22.36

FM20

$20.34

FM20

$20.34

FLN12

$27.84

FLN12

$27.84

FLCN16

$47.52

FLCN16

$47.52

FLA10

$21.93

FLA10

$21.93

FJAC150

$1,401.80

FJAC150

$1,401.80

FJC150

$1,086.67

FJC150

$1,086.67

FJA150

$1,401.80

FJA150

$1,401.80

FJC120

$702.39

FJC120

$702.39

FJAC120

$906.08

FJAC120

$906.08

FJA120

$906.08

FJA120

$906.08
294 products

Simplicity Linear Plain Bearings

294 products