Main view of FMT (Metric) Thin Wall Compensated Linear Plain Bearing

FMTC (Metric) Closed Compensated Thin Wall Linear Plain Bearings


This is the closed compensated version of the metric thin wall linear plain bearing (FMTC). Designed to be interchangeable with compact ball bearings and bronze bushings.

  • ID sizes 6 mm thru 50 mm
  • Static Load Capacities up to 72 kN (16,000 lbs)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • Frelon Gold bearing liner standard. Frelon J & Frelon W optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details