FMCN (Metric) Open Compensated Linear Plain Bearing

FMCN (Metric) Open Compensated Linear Plain Bearing


The blue anodized aluminum shell identifies the metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. This is the open type of compensated linear plain bearing.

  • Additional clearance is built into the I.D., and all other dimensions are the same as the precision bearings
  • Ideally suited for parallel shaft applications