FMC (Metric) Closed Compensated Linear Plain Bearing

FMC (Metric) Closed Compensated Linear Plain Bearing


The blue anodized aluminum shell identifies the metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. This closed type of compensated linear plain bearing is ideal for handling loads in all directions, and offers a number of mounting options.

  • Additional clearance is built into the I.D., and all other dimensions are the same as the precision bearings
  • Ideally suited for parallel shaft applications