FMA (Metric) Closed Self-aligning Linear Plain Bearing

FMA (Metric) Closed Self-Aligning Linear Plain Bearing


The blue anodized aluminum shell identifies the metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. Closed type of slef-aligning linear plain bearing is ideal for handling loads in all directions, and offers a number of mounting options.

  • Has a crown on the O.D. allowing the bearing to re-align itself in binding situations
  • Specifically designed to easily retrofit straight bore housings
  • The bearing will allow 1/2° of misalignment capability from centerline (1° overall)
  • O-rings are used on either side of the crown to cushion and eliminate clatter in operation