FM (Metric) Closed Linear Plain Bearing

FM (Metric) Closed Linear Plain Bearing


Blue anodized aluminum shell identifies the ISO metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings.

  • Conforms to ISO tolerance standards
  • ID sizes range from 5 mm to 80 mm Static Load Capacities up to 270 kN (61,000 lbs)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • Frelon Gold bearing liner standard. Frelon J & Frelon W optional
  • Self Lubricating for oil free operation
  • Optional urethane seals available from 20mm ID and up
  • External lubrication feature is an added option
  • Wide Temperature Range: -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Damping
  • Custom modifications available – contact an Application Engineer for details