FJCN (JIS) Compensated Linear Plain Bearing

FJCN (JIS) Open Compensated Linear Plain Bearing


Green anodized aluminum shell indicates the JIS metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. This is the open and compensated style that allows for greater shaft flexilbiility, and is used with end-supported shafting.

  • Conforms to JIS tolerance standards
  • ID sizes range from 8 mm to 150 mm Static Load Capacities up to 740 kN (166,000 lbs)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • Frelon Gold bearing liner standard. Frelon J & Frelon W optional
  • Self Lubricating for oil free operation
  • Optional accessories include urethane seals on 20mm ID and up, O-rings, external lube
  • Wide Temperature Range: -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details