Main view of FGC (Metric) Thin Wall Compensated Linear Plain Bearing

FGC (Metric) Closed Compensated Thin Wall Linear Plain Bearings


This FGC Metric Thin Wall Linear Plain Bearing is compensated. It is designed to be interchangeable with compact ball bearings and bronze bushings.

  • ID sizes 6 mm thru 50 mm
  • Static Load Capacities up to 92 kN (20,000 lbs)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • Frelon Gold bearing liner standard. Frelon J & Frelon W optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details