SDS Round Flange Mount Single Linear Plain Bearing

SDSZ (Inch) Simplicity Round Die Set Single Flange Mount


Round Flange Mount Single Inch Plain Bearing’s (SDS) are the Imperial (inch), single length bearing version of this type of bearing. This bearing also features PBC Linear’s patented self-aligning housing, to help compensate for any misalignment in the application. This bearing is most commonly found in North America. This flange bearing has a sturdy aluminum or steel body with a bonded-in Frelon liner.The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 1” ID to 2” ID
  • Static Load Capacities up to 25,000 lb  (111,000 N)
  • Standard Shell Material is Anodized Aluminum.  Black Oxided Steel is also available.
  • Self-Aligning is standard
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional
  • Self Lubricating for oil free operation
  • Seal options in nitrile rubber, urethane, and viton
  • External lubrication feature is an added option
  • Wide Temperature Range: -400F/+400F (-240C/+204C)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details