DDS Simplicity Round Flange Mount Double Linear Plain Bearing

DDSZ (Inch) Simplicity Round Die Set Double Flange Mount


Round Flange Mount Double Inch Plain Bearing’s (SDS) are the Imperial (inch), Double length bearing version of this type of bearing. This bearing is most commonly found in North America. This flange bearing has a sturdy aluminum or steel body with a bonded-in Frelon liner. The flange is located at one end of the bearing. Additional features and benefits include:

  • Available in sizes 1” ID to 2” ID
  • Static Load Capacities up to 50,000 lb  (222,000 N)
  • Standard Shell Material is Anodized Aluminum.  Black Oxide Steel is also available. 
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional
  • Self Lubricating for oil free operation
  • Seal options in nitrile rubber, urethane, and viton
  • External lubrication feature is an added option
  • Wide Temperature Range: -400F/ 400F (-240C/ 204C)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details