Main view of DFP Square Mount Round Flange Double Linear Plain Bearing

DFP (Inch) Simplicity Square Double Flange Mount


Square Flange Mount Double Inch Plain Bearings (DFP) are the Imperial (inch) double length version of this type of bearing, and are most commonly found in North America. This flange mount features a sturdy aluminum housing containing two Simplicity Frelon-lined linear plane bearings.  The flange is located at one end of the bearing. Additional features and benefits include:

  • Available in sizes 1/2” ID to 1” ID
  • Static Load Capacities up to 7600 lb  (33,800 N)
  • Standard Shell Material is Anodized Aluminum. 
  • Square Flanges only are available.
  • Self-Aligning is standard
  • Frelon GOLD is the standard bearing liner.  FrelonJ & FrelonW are optional
  • Self Lubricating for oil free operation
  • Seal options in nitrile rubber, urethane, and viton
  • Wide temperature range:  -400° F/ 400° F (-240° C/ 204° C)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details