MSPB (Metric) Single Roller Pillow Block

MSPB (Metric) Single Roller Pillow Block


Low friction single Roller Pillow Blocks are selected for standard linear movement or for situations with shaft deflection. Self-aligning Roller Pillow Blocks can handle a half of a degree in misalignment. The Roller Pillow Block provides key performance benefits such as high load capacities, high speeds,and design compatibility—providing size interchangeability with industry standard blocks. In contaminated environments, the roller bearings push particulates out of the way or roll seamlessly over them. Large rollers in the Roller Pillow Block system are well suited for long travel applications, minimizing vibration and providing smooth and quiet travel over joined shafts. Roller Pillow Blocks are available in single, double, and twin Roller Pillow Block types in various shaft diameters.

  • Loads up to 12,500 pounds
  • Self-aligning
  • Adjustable
  • Corrosion resistant
  • High speeds
  • Standard mounting holes
  • Re-buildable
  • Interchangeability with industry standards