SRMPD (Metric) Linear Aluminum Support Rail Pre-Drilled


PBC Linear offers aluminum support rail to provide full-length support of linear shafting. The durable aluminum alloy linear shaft support rails are predrilled for use with predrilled linear shafting. Offered in lengths up to 1200 mm, the support rails can be end joined for longer continuous support. They afford the ability to mount shafting vertically or horizontally. 

  • Predrilled aluminum support rail in inch sizes from 12 mm thru 50 mm
  • Full-length support rails offer rigid, continuous support for higher loads
  • Eliminates binding due to shaft deflection or sag