LSRPD (Inch) Linear Steel Low Support Rail Pre-Drilled


PBC Linear offers steel low support rail to provide full-length support of linear shafting. The AISI C-1018 steel shaft low support rails are predrilled for use with predrilled linear shafting. Offered in lengths up to 4’, the support rails can be end joined for longer continuous support. They afford the ability to mount shafting vertically or horizontally. 

  • Undrilled steel support rail in inch sizes from ½” thru 3”
  • Full-length support rails offer rigid, continuous support for higher loads
  • Eliminates binding due to shaft deflection or sag