LSRAM (Metric) Linear Steel Low Support Rail and Shaft Assembly


PBC Linear offers precision case hardened and ground shafting with steel low support rail to provide full-length support of linear shafting. The AISI C-1018 steel shaft low support rails are predrilled for use with predrilled linear shafting. Offered in lengths up to 1200 mm, the support rails can be end joined for longer continuous support. They afford the ability to mount shafting vertically or horizontally. 

  • Precision case hardened and ground shaft with steel support rail in inch sizes from 12 mm thru 50 mm
  • Full-length support rails offer rigid, continuous support for higher loads
  • Eliminates binding due to shaft deflection or sag