LSB (Inch) Linear Shafting Steel End Support Blocks


The PBC Linear Steel End Support Block (LSB) can be used for end or intermittent shaft support. The steel end support block is rigid, strong, and can be used with all shaft types. Ideally they should be used where deflection between supports is not a problem. 

  • Available in inch sizes from 1.4” thru 2”
  • Instant bolt-down installation