CCR (Inch) Ceramic Coated Aluminum Linear Shafting and Rail


The Ceramic Coated Aluminum Rail Assembly Feather Rail is a one-piece integrated shaft and support rail designed to the same dimensions as conventional shaft and support rail assemblies. Its one-piece integrated design reduces assembly time, complexity, and weight in a single package. Ideal for use in contaminated applications, the ceramic coated aluminum rail assembly offers excellent corrosion resistance and is designed to be used with Simplicity Frelon GOLD linear plane bearings and pillow blocks. 

  • Available in inch sizes from ½” thru 2” up to a maximum length of 10 feet
  • Offers high load carrying capacity due to integral design
  • Predrilled mounting holes offer easy mounting solution, also available without mounting holes
  • Aluminum alloy base material for lighter weight
  • Rc70 ceramic coated finish for corrosion resistance
  • Weld splatter, paints, and other contaminants will not stick
  • Non-magnetic and vibration resistant
  • Economical alternative to traditional shaft/rail assemblies