Main view of PMNC Metric Open Compensated Plain Linear Bearing Pillow Block

PMNC (Metric) Open Compensated Plain Linear Bearing Pillow Block


PBC Linear combines an open compensated Simplicity® Linear Plain Bearing with a Self Aligning housing to create a premier Pillow Block. This is the ISO Metric, open, single length version of the bearing that is also compensated for flexibility. The open design allows for fully supported shafts and support rail to be used for greater rigidity. It is most commonly found in Europe. Additional features and benefits include: 

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 103,000 N (23,100 lb)
  • Self Lubricating for oil free operation
  • Standard Shell Material is Aluminum.  Stainless Steel bearing shells and housings available
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional
  • Urethane seals available
  • External lubrication feature is an added option
  • Wide Temperature Range: -240C/ 204C (-400F/ 400F)
  • Vibration Damping
  • Machine to tighter tolerances than industry standards (better accuracy)
  • Size Interchangeable with industry standards
  • Custom modifications available – contact an Application Engineer for details