Main view of PM Metric Closed compensated Linear Plain Bearing Pillow Blocks

PMC (Metric) Closed Compensated Linear Plain Bearing Pillow Blocks


PBC Linear combines a compensated metric Simplicity® Linear Plain Bearing with a Self Aligning housing to create a robust Pillow Block. This is the ISO Metric, closed, compensated, single length version of the bearing.  The closed bearing design allows for a lower cost installation by using end supported shafts. It is most commonly found in Europe. Additional features and benefits include:

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 103,000 N (23,100 lb)
  • Self Lubricating for oil free operation
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells and housings available
  • Frelon Gold bearing liner standard. Frelon J and Frelon W optional
  • Urethane seals available
  • External lubrication feature is an added option
  • Wide Temperature Range: -240C/ 204C (-400F/ 400F)
  • Vibration Damping
  • Machine to tighter tolerances than industry standards (better accuracy)
  • Size Interchangeable with Industry standards
  • Custom modifications available – contact an Application Engineer for details