Main view of PC (Inch) Closed Compensated PTFE coated self-lubricating pillow blocks

PC (Inch) Closed Compensated Linear Plain Bearing Pillow Block


PBC Linear combines this compensated Simplicity® Linear Plain Bearing with a Self Aligning housing to create a durable and reliable Pillow Block. This is the Imperial (Inch), closed, single length version of the bearing, with the addition of a compensated I.D. The closed bearing design allows for a lower cost installation by using end supported shafts. It is most commonly found in North America. Additional features and benefits include:

  • ID sizes range from 1/4” to 2”
  • Static Load Capacities up to 25,000 lb (111,000 N)
  • Self Lubricating for oil free operation
  • Standard Housing Material is Aluminum.  Stainless Steel bearing shells and housings available
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional
  • Seal options in nitrile rubber, urethane, and viton from ½” ID and up
  • External lubrication feature is an added option
  • Wide Temperature Range: -400F/ 400F (-240C/ 204C)
  • Vibration Damping
  • Machine to tighter tolerances than industry standards (better accuracy)
  • Size Interchangeable with Industry standards
  • Custom modifications available – contact an Application Engineer for details