DFPJRC (JIS) Round Compensated Flange Mount Double Linear Plain Bearing

DFPJRC (JIS) Round Compensated Double Flange Mount


Round (DFPJRC) Flange Mounts are Double length JIS Metric Plane Bearings and are compensated for running clearance on the ID. They are most commonly found in Japan and the rest of Asia. This flange bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID. The flange is located at one end of the bearing. Additional features and benefits include:
  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
  • Standard Shell Material is Anodized Aluminum. 
  • Square Flanges also available.
  • Frelon GOLD is the standard bearing liner.  FrelonJ & FrelonW are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details