CFPMC (Metric) Square Compensated Flange Mount Center Linear Plain Bearing

CFPMC (Metric) Square Compensated Flange Mount Center Linear Plain Bearing


Square and Compensated (CFPMC) Flange Mount Double Metric Plane Bearings are the ISO Metric double length, center mount versions of this type of bearing, and are most commonly found in Europe. This flange bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID. The flange is located at the center of the bearing. Additional features and benefits include:

  • Available in sizes 8 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
  • Standard Shell Material is Anodized Aluminum. 
  • Round Flanges available.
  • Frelon GOLD is the standard bearing liner.  FrelonJ & FrelonW are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details