CFPJ (JIS) Square Flange Mount Double Linear Plain Bearing

CFPJ (JIS) Square Flange Mount Double Linear Plain Bearing


Square (CFPJ) Center Flange Mount Double JIS Metric Plane Bearings are the Jdouble length versions of this type of bearing, and are most commonly found in Japan and the rest of Asia. This flange bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID. The flange is located at one end of the bearing. Additional features and benefits include:

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
  • Standard Shell Material is Anodized Aluminum. 
  • Round Flanges also available.
  • Frelon GOLD is the standard bearing liner.  FrelonJ & FrelonW are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details