Main view of IPPSW Precision Plus Twin Open Linear Ball Bearing Pillow Blocks (Inch)

IPPSWN (Inch) Open Precision Plus Twin Ball Bearing Pillow Block


The Precision Plus open linear ball bearing pillow block offers self-aligning bearings. This version of our pillow block series is the double length, open, imperial (inch). The open bearing design allows for a lower cost installation by using end supported shafts. This is a self-aligning pillow block that offers smooth linear motion travel across misalignments or shaft deflections. These pillow block bearings are most commonly found in North America and the UK. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • Self-aligning
  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3000 lb (13,345 N)
  • Grooved for a tighter fit
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Self aligning pillow block to compensate for misalignment
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -4/ 176F (-20/ 80C)
  • Double Seals included standard – no additional cost!